2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1426.112712

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTKIPPUSA [mm]
Position
POS [mm]
version
AUSF
width
B [mm]
width
B1 [mm]
Thread
D1 [mm]
Hohe
H [mm]
Hohe
H1 [mm]
Hohe
H2 [mm]
Length
L [mm]
distance
L1 [mm]
Length
L2 [mm]
distance
L3 [mm]
distance
L4 [mm]
distance
SW [mm]
Number of fastening screws
ANZAHL
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number USA
ZTNUSA
1
2
K1426.112712
0
Normally open contact
42
45
M12
21
21
80
164
127
91
75
191
19
2
0.2404
Infotext
Info
Yes
K1426.212712
0
Normally closed contact
42
45
M12
21
21
80
164
127
91
75
191
19
2
0.2376
Infotext
Info
Yes
Показать сжатый показ (2 конфигурируемого продукта)
Идентификационный номерK1426.112712
ShorttextOil level gauges with electronic temperature monitoring
После��нее изменение14.03.2025 12:20:54
Единица

Классификации

By Functionality

BYFUNC_POLLING Проверка

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

37-01-13-02 Level gauge for oil (fitting)