Nyckelord: 103
7384
Enrichments
256
Functionalities
2568
Enheter
7383
File types
7383
Kategorier
2568
Klassificeringar
2568
Certificates
7003
KIPP USA
Material (MATERIAL)
5180
width (B)
4063
diameter (D)
7217
thread (D1)
7314
diameter (D2)
6743
height (H)
6111
Length (L)
7295
Length (L1)
7152
Approx. weight (GEW)
7384
RoHS (ROHS)
7384
Customs tariff number USA (ZTNUSA)
1576
EAN-Nr. Kipp (EAN)
7384
Standardlieferzeit (STDLZ)
6993
End of life (EOL)
5414
Operating and maintenance instructions (WARTUNG)
6784
Diameter (D)
108
thread (D2)
10
Filter
KIPP USA CAD-katalog
Indexing PlungersHär hittar du CAD-modellerna av KIPP USA från områdena Indexing Plungers, Indexing Plungers without knob, Precision Indexing Plungers, Lock and Clamp Indexing Plungers