Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
Nyckelord: 4
248
Enheter
248
File types
248
PRiCi FA
Attachment
(ATT)
232
Code
(CODE)
248
No.
(VAR02)
82
Change d1 side aperture
(VAR04)
182
L1
(FIX08)
1
Rated torque
(FIX16)
5
Maximum speed
(FIX18)
8
Moment of inertia
(FIX20)
4
Static Torsional Stiffness
(FIX22)
5
Radial deviation
(FIX24)
27
Static Torsional Stiffness
(FIX26)
8
weight
(FIX28)
8
Allowable angular deviation
(FIX26)
59
Allowable angular deviation
(FIX28)
23
Allowable angular deviation
(FIX24)
20
d
(VAR02)
18
Angular Misalignment
(FIX18)
6
Allowable axial deviation
(FIX26)
4
Allowable deflection angle
(FIX20)
4
Allowable deflection angle
(FIX22)
4
Allowable radial deviation
(FIX22)
3
Allowable radial deviation
(FIX20)
2
Locking torque
(FIX14)
2
Maximum speed
(FIX24)
2
Filter
PRiCi FA CAD-katalog
Couplings·Keyless Bushing
Här hittar du CAD-modellerna av PRiCi FA
Lägg till katalogsökning
Preferred catalog language
EN
Katalogfilter
Alla leverantörsländer/regioner
Alla marknader
...
PRiCi FA
Rotating motion parts
Couplings·Keyless Bushing
PRiCi FA
Rotating motion parts
Couplings·Keyless Bushing
CPDSC,CPDSCK,CPDSCLK,CPDSCRK
Coupling - single diaphragm - standard
CPDC,CPDCK,CPDCLK,CPDCRK
Coupling-Double Diaphragm-Standard Type
CPDSY,CPDSYK,CPDSYLK,CPDSYRK
Coupling-single diaphragm-stop screw type
CPDY,CPDYK,CPDYLK,CPDYRK
Coupling - double diaphragm - stop screw fixe...
CPDS,CPDSK,CPDSLK,CPDSRK
Coupling - single diaphragm - Compact
CPD,CPDK,CPDLK,CPDRK
Coupling - double diaphragm - Compact
CP55A,CP55AK,CP55ALK,CP55ARK
Coupling single diaphragm high torque clampin...
CP56A,CP56AK,CP56ALK,CP56ARK
Coupling double diaphragm high torque clampin...
CP53A,CP53AK,CP53ALK,CP53ARK
Coupling single diaphragm standard torqu...
CP54A,CP54AK,CP54ALK,CP54ARK
Coupling double diaphragm standard torqu...
CP18A,CP18AK,CP18ALK,CP18ARK
Diaphragm coupling Single diaphragm alu...
CP19A,CP19AK,CP19ALK,CP19ARK
Diaphragm coupling Double diaphragm alu...
CP16A,CP16AK,CP16ALK,CP16ARK
Diaphragm coupling Single diaphragm alu...
CP17A,CP17AK,CP17ALK,CP17ARK
Diaphragm coupling Double diaphragm alu...
CP51A,CP51AK,CP51ALK,CP51ARK
Coupling Single Diaphragm High Torque High Ri...
CP52A,CP52AK,CP52ALK,CP52ARK
Coupling double diaphragm high torque high rigi...
CP13A,CP13AK,CP13ALK,CP13ARK
Diaphragm coupling Single diaphragm high...
CP14A,CP14AK,CP14ALK,CP14ARK
Diaphragm coupling Double diaphragm high...
CP11A,CP11AK,CP11ALK,CP11ARK
Diaphragm coupling Single diaphragm alu...
CP12A,CP12AK,CP12ALK,CP12ARK
Diaphragm coupling Double diaphragm alu...
CP65A,CP65AK,CP65ALK,CP65ARK
Coupling single diaphragm high torque clampin...
CP15A,CP15AK,CP15ALK,CP15ARK
Coupling double diaphragm high torque clampin...
CP24C,CP24A
Diaphragm coupling Single diaphragm high rigidity clamping type
CP24CL,CP24AL
Diaphragm coupling Double diaphragm high rigidity clamping type
CP60CK
Coupling double diaphragm with keyway stop screw fixed type
CP75C,CP75CK,CP75CLK,CP75CRK
Coupling - Single diaphragm type carbon steel hi...
CP75CL,CP75CLK,CP75CLLK,CP75CLRK
Coupling - Double diaphragm typ...
CP22C,CP22A
Stepped diaphragm coupling Single diaphragm type One end clamp...
CP22CL,CP22AL
Stepped diaphragm coupling Double diaphragm type One end clamp...
CP23C,CP23A
Stepped diaphragm coupling Single diaphragm stop screw with key...
CP23CL,CP23AL
Stepped diaphragm coupling Double diaphragm stop screw fixation ...
CPLY,CPLYK,CPLYLK,CPLYRK,CPLYS
Coupling groove clamping type
CPLX,CPLXK,CPLXLK,CPLXRK,CPLXS
Coupling groove plug fixed type
CPCY,CPCYS
Parallel groove coupling bolt clamping type
CP38A,CP38S
Parallel groove coupling, stop screw fixed type
CP41A,CP41S
Parallel groove coupling Short bolt clamping type
CP40A,CP40S
Parallel groove coupling Short stop screw fixed type
CPOY,CPOYK,CPOYLK,CPOYRK
Coupling - cross type - clamping type
CPOX,CPOXK,CPOXLK,CPOXRK
Coupling - cross type - Screw type
CP57A,CP57AK,CP57ALK,CP57ARK
Cross coupling stop screw fixing short type
CP58A,CP58AK,CP58ALK,CP58ARK
Cross coupling bolt clamping extension type
CP49A
Cross coupling bolt clamping short type
CP33S,CP33SK,CP33SLK,CP33SAK
Cross coupling bolt clamping type
CP31S,CP31SK,CP31SLK,CP31SRK
Cross coupling stop screw fixed type
CPGY,CPGYK,CPGYLK,CPGYRK
Cross Couplings - High Rigidity - Clamping
CPGX,CPGXK,CPGXLK,CPGXRK
Cross Couplings - High Rigidity - Set Screw
CP32A,CP32AK,CP32ALK,CP32ARK
Cross coupling large diameter stop screw fixe...
CP27A,CP27AK,CP27ALK,CP27ARK
Cross coupling large diameter stop bolt clamp...
CPGXWK,CPGYWK
Cross Couplings - High Rigidity - Large Shaft Diameter
CPJY,CPJYK,CPJYLK,CPJYRK,CPJYS,CPJYSK,CPJYSLK,CPJYSRK
Coupling - quincunx - cla...
CPJX,CPJXK,CPJXLK,CPJXRK,CPJXS,CPJXSK,CPJXSLK,CPJXSRK
Coupling - quincunx - Scre...
CP25CK
Torx coupling with keyway set screw
CP28A
Claw coupling stop screw fixed type
CP30A
Clamping type of claw coupling stop bolt
CPBY,CPBYK,CPBYLK,CPBYRK,CPBYS,CPBYSK,CPBYSLK,CPBYSRK
Coupling bello...
CPBX,CPBXK,CPBXLK,CPBXRK,CPBXS,CPBXSK,CPBXSLK,CPBXSRK
Coupling bello...
CPRY,CPRYS
Coupling - rigid - clamping type
CPRX,CPRXS
Coupling - steel type - screw plug fixed type
CP42A,CP42S
Rigid Coupling Extended Bolt Clamping Type
CP43A,CP43S
Rigid coupling separation type
CP44A
Universal coupling high torque clamping type
CP46A
8 type coupling
CP47CK
Chain coupling
CP48P
Resin coupling
CP45Z
Spring coupling stop screw fixed type
WXJ11CB,WXJ13CB
Coupling universal joint - Single section type
WXJ12CB,WXJ14CB
Coupling universal joint - Double section type
TMLA,TMLAB,TMLAP
MechaLock - Bilateral Type
TMLM,TMLMB,TMLMP
MechaLock - Standard With Centering Function
MD11C,MD11CN
Keyless bushing standard type with centering function
MD12C,MD12CN
Keyless bushing with simple centering function
CPE
Coupling - single diaphragm - keyway type
CPEL
Coupling - double membrane - keyway type
CPFF
Coupling - single Disc - Expansion Sets Series
CPFL
Coupling - Double Disc - Expansion Sets Series
CPG
Coupling - single Disc - Expansion Sets Long Series
CPGL
Coupling - Double Disc - Expansion Sets Long Series
CP50A
Coupling double diaphragm high rigid clamping type
CP50AK
Coupling double diaphragm high rigidity with keyway stop screw fixed type
CP36A
Threaded groove coupling, stop screw fixed type
CP37A
Threaded groove coupling stop bolt clamping type
CP59A,CP59S
Parallel groove coupling bolt clamping lengthened type
CP39A,CP39S
Parallel grooved coupling Long stop screw fixed type
MD14C,MD14CN
Keyless bushing straight column high torque type
Nyckelord
parts
motion
Rotating
Bushing
Dotterbolag:
China
昆山市
昆山泰润斯自动化科技有限公司
江苏省苏州市昆山市巴城镇石牌长发路617号
昆山市
0512-57107377
0512-57107399
cs@mail-prici.com.cn
https://www.prici.com.cn