Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Rotating motion parts
Couplings·Keyless Bushing
CP54A,CP54AK,CP54ALK,CP54ARK - Coupling double diaphragm standard torque stop screw fixed type
PRiCi FA
...
Couplings·Keyless Bushing
CP54A,CP54AK,CP54ALK,CP54ARK - Coupling double diaphragm standard torque stop screw fixed type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CP54AK16-6-6
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Shaft hole shape
LV1
Main body Material
MMAT
Diaphragm, pin Material
DMAT
Main body Surface treatment
MSUR
Attachment
ATT
Code
CODE
No.
VAR02
Change d1 side aperture
VAR04
d1 selected
VAR06 [mm]
LDC Specify unit 0.1mm
VAR08 [mm]
Change d2 side aperture
VAR10
d2 selected
VAR12 [mm]
RDC Specify unit 0.1mm
VAR14 [mm]
D
FIX02 [mm]
L
FIX04 [mm]
1
2
3
4
CP54A16-4-4
Standard hole
Aluminum alloy
stainless steel
Natural anode
Stop screw
CP54A
16
invalid
4
0.0
invalid
4
0.0
16
23.2
CP54AK16-6-6
Key slot holes at both ends
Aluminum alloy
stainless steel
Natural anode
Stop screw
CP54AK
16
invalid
6
0.0
invalid
6
0.0
16
23.2
CP54ALK16-6-6
D1 end key slot hole
Aluminum alloy
stainless steel
Natural anode
Stop screw
CP54ALK
16
invalid
6
0.0
invalid
6
0.0
16
23.2
CP54ARK16-4-6
D2 end key slot hole
Aluminum alloy
stainless steel
Natural anode
Stop screw
CP54ARK
16
invalid
4
0.0
invalid
6
0.0
16
23.2
Visa komprimerad display (4 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
PRiCi FA
- CP54A,CP54AK,CP54ALK,CP54ARK
Order number
P_CP54AK16-6-6
Shorttext
Coupling double diaphragm standard torque stop screw fixed type
Sista förändringen
17.10.2023 03:11:58
Enhet
Nyckelord
Bushing
Rotating
motion
parts
Klassificeringar
CNS
CNSERPBASE Object Properties