Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Sprocket / Chains
LSTRT - Long Turnbuckles (for Rollers Chain Type)
Misumi
Metric
Sprocket / Chains
LSTRT - Long Turnbuckles (for Rollers Chain Type)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LSTRT40
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material of Joint
MATJ
Material of Mounting Part
MATMP
Material of Nut
MATN
Surface Treatment
ST
Hardness of Mounting Part
HARDMP
Applicable Roller Chain Nominal
ARC
L min
LMIN [mm]
P min
PMIN [mm]
A
A [mm]
L1
L1 [mm]
D
D [mm]
Mass
MASS [g]
1
2
3
4
5
6
LSTRT25
1213 Carbon Steel
1045 Carbon Steel
1018 Carbon Steel
Black Oxide
35~40HRC
25
102.6
96.6
22.4
69
2.4
57
LSTRT35
1213 Carbon Steel
1045 Carbon Steel
1018 Carbon Steel
Black Oxide
35~40HRC
35
143.0
134.0
33.0
95
3.7
134
LSTRT40
1213 Carbon Steel
1045 Carbon Steel
1018 Carbon Steel
Black Oxide
35~40HRC
40
175.0
163.0
39.0
115
4.0
283
LSTRT50
1213 Carbon Steel
1045 Carbon Steel
1018 Carbon Steel
Black Oxide
35~40HRC
50
200.0
185.0
40.0
126
5.2
411
LSTRT60
1213 Carbon Steel
1045 Carbon Steel
1018 Carbon Steel
Black Oxide
35~40HRC
60
275.0
257.0
66.0
185
6.0
918
LSTRT80
1213 Carbon Steel
1045 Carbon Steel
1018 Carbon Steel
Black Oxide
35~40HRC
80
341.0
317.0
80.0
225
8.0
1741
Visa komprimerad display (6 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Misumi
- LSTRT
Shorttext
Long Turnbuckles (for Rollers Chain Type)
Sista förändringen
29.11.2024 04:44:03
Enhet
Nyckelord
Chain
Long
Rollers
Turnbuckles
metric
Klassificeringar
CNS
CNSERPBASE Object Properties