Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
Anahtar Kelimeler: 3
1
Birimler
1
Dosya türleri
1
Jiangsu Bifa
series
(MODEL)
1
Inner turning radius
(R)
1
Effective belt width
(W)
1
Height
(from the upper surface of the belt to the ground) (H)
1
Direction of operation
(YXFX)
1
Line body fully loaded
(M)
1
linear velocity
(V)
1
Frame material
(KJCZ)
1
Pallet material
(TBCZ)
1
Motor Brand
(G)
1
Motor power
(DJGL)
1
Voltage
(DY)
1
Speed control mode
(TSFS)
1
Belt material
(PDCZ)
1
belt color
(PDYS)
1
Foot type
(ZJLX)
1
Filtre
...
Jiangsu Bifa
Belt conveyor
180-degree turning belt conveyor
Jiangsu Bifa
Belt conveyor
180-degree turning belt conveyor
Jiangsu Bifa CAD Kataloğu
180-degree turning belt conveyor
Burada Jiangsu Bifa'in CAD modellerini bulacaksınız
Klasör araması ekle
EN
Katalog filtresi
Tüm pazarlar
BFPW02
180-degree turning belt conveyor
Anahtar Kelimeler
Jiangsu
Bifa
Belt conveyor
turning
Şubeler:
China
徐州
江苏璧发智能科技有限公司
徐州经济技术开发区乐业路 8 号联东 U 谷二期 20#02
徐州
18951458080
bifavip@163.com
www.jsbifa.com
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)