2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
Anahtar Kelimeler: 4
4
Birimler
4
Dosya türleri
4
Jiangsu Bifa
series (MODEL)
4
Effective belt width (W)
4
Height (from the upper surface of the belt to the ground) (H)
4
Line body fully loaded (M)
4
Frame material (KJCZ)
4
Belt material (PDCZ)
4
Foot type (ZJLX)
4
Motor Brand (G)
4
belt color (PDYS)
4
Pallet material (TBCZ)
4
Filtre
Jiangsu Bifa CAD Kataloğu

Jiangsu Bifa CAD Kataloğu

Belt conveyorBurada Horizontal belt conveyor (standard small wire sheet metal end), Horizontal belt conveyor (standard large line), 90-degree turning belt conveyor, 180-degree turning belt conveyor alanlarından Jiangsu Bifa CAD modellerini bulacaksınız
Katalog filtresi
Compare multiple parts
Add at least 2 products with