2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
Anahtar Kelimeler: 46
370
İşlevler
316
Birimler
370
Dosya türleri
370
Kategoriler
316
Sınıflandırmalar
316
Sertifikalar
364
norelem
Material (MATERIAL)
43
width (B)
65
diameter (D)
336
diameter (D1)
221
diameter (D2)
144
height (H)
344
Length (L)
141
distance (L1)
17
Weight ca. (GEW)
370
RoHS (ROHS)
370
Customs tariff number (ZTN)
366
EAN-Nr. norelem (EAN)
370
End of life (EOL)
327
Standard delivery time (STDLZ)
370
Operating and maintenance instructions (WARTUNG)
370
thread (D1)
9
Holding force (H)
4
Filtre
norelem CAD Kataloğu

norelem CAD Kataloğu

09000 Shallow pot magnets Rubber-coated magnets Pinboard magnets Raw magnets Other magnets Deep pot magnetsBurada Deep pot magnets, Shallow pot magnets, Rubber-coated magnets, Raw magnets, Pinboard magnets, Other magnets, Electromagnets alanlarından norelem CAD modellerini bulacaksınız
EN
Katalog filtresi
Tüm tedarikçi ülkeler/bölgeler
Tüm pazarlar
Şubeler:
Germany
Markgröningen 71706
norelem Normelemente GmbH & Co. KG
Hauptsitz
Volmarstraße 1 
DEMarkgröningen
+49 7145 206-0
+49 7145 206-66