2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

01160-08X600

Expand Table
EN
1/5
Önizleme görüntüsü
PREVIEWPERLINE
Order No.
BEST
Main
MATERIAL
Length
L [mm]
width
B [mm]
height
H [mm]
Weight ca.
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
Standard delivery time
STDLZ
End of life
EOL
Operating and maintenance instructions
WARTUNG
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
01160-05X300
grey cast iron
300
63
40
5.672
Infotext
Yes
73269098
4059495002804
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-05X600
grey cast iron
600
63
40
11.800
Infotext
Yes
73269098
4059495002811
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-05X800
grey cast iron
800
63
40
15.140
Infotext
Yes
73269098
4059495002828
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-06X300
grey cast iron
300
80
50
8.922
Infotext
Yes
73269098
4059495002842
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-06X600
grey cast iron
600
80
50
17.400
Infotext
Yes
73269098
4059495002859
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-06X1000
grey cast iron
1000
80
50
29.700
Infotext
Yes
73269098
4059495002835
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-07X300
grey cast iron
300
100
63
14.302
Infotext
Yes
73269098
4059495002873
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-07X600
grey cast iron
600
100
63
28.800
Infotext
Yes
73269098
4059495002880
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-07X1000
grey cast iron
1000
100
63
50.000
Infotext
Yes
73269098
4059495002866
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-08X300
grey cast iron
300
125
80
22.838
Infotext
Yes
73269098
4059495002897
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-08X600
grey cast iron
600
125
80
45.800
Infotext
Yes
73269098
4059495002903
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-202X300
aluminium
300
32
20
0.545
Infotext
Yes
76042990
4059495002910
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-203X300
aluminium
300
40
25
0.864
Infotext
Yes
76042990
4059495002927
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-204X300
aluminium
300
50
32
1.417
Infotext
Yes
76042990
4059495002934
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-204X600
aluminium
600
50
32
2.835
Infotext
Yes
76042990
4059495002941
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-204X800
aluminium
800
50
32
3.761
Infotext
Yes
76042990
4059495002958
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-205X300
aluminium
300
63
40
2.255
Infotext
Yes
76042990
4059495002965
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-205X600
aluminium
600
63
40
4.400
Infotext
Yes
76169990
4059495002972
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
01160-205X800
aluminium
800
63
40
5.610
Infotext
Yes
76042990
4059495002989
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
Sıkıştırılmış görünümü göster (32 ürün)
Sipariş numarası01160-08X600
ShorttextBlock machined all sides grey cast iron or aluminium
Son değişiklik04.09.2025 15:11:13
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

35-04-01-90 Profil (diğer malzeme, belirtilmemiş)

ECLASS 9.1

35-04-01-05 Profile, diğer (diğer malzemeler)