Browse
All Manufacturers
ZH
CN
Login
Register for free
二维搜索
Sketch the part you are looking for or have a photo described in text form
草图搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的文件格式:
.PNG, .JPG, .JPEG, .WEBP
关键字: 4
25
单位
25
文件类型
25
Winkel
Type
(TYP)
25
Weight
(GEW)
25
Material
(MAT)
25
过滤
...
Winkel
WINKEL Bearings (CAD)
POLYAMIDE WINKEL Bearings
Winkel
WINKEL Bearings (CAD)
POLYAMIDE WINKEL Bearings
Winkel CAD产品目录
POLYAMIDE WINKEL Bearings
Here you will find the CAD models of Winkel from the areas of
Adjustable WINKEL-POLYAMID Bearing Unit
添加目录搜索
EN
目录过滤器
所有市场
Adjustable WINKEL-POLYAMID Bearing Unit
PA-Bearing
POLYAMID bearing
PA-KR
POLYAMID WINKEL Bearings
V-AP
SPEED + FORCE LINEARSYSTEM
关键字
Bearings
adjustable
Bearing
Bearing unit
type
POLYAMIDE
SPEED
分支机构:
德国
ILLINGEN D-75428
Winkel GmbH
Headquarters
Am ILLINGER Eck 7
ILLINGEN
+49(0)7042-8250-0
+49(0)7042-23888
winkel@winkel.de
www.winkel.de
Compare multiple parts
Add at least 2 products with
比较
上传几何图形
Add one more to start
比较 (0/4)