Browse
All Manufacturers
ZH
CN
Login
Register for free
二维搜索
Sketch the part you are looking for or have a photo described in text form
草图搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的文件格式:
.PNG, .JPG, .JPEG, .WEBP
关键字: 40
618
单位
618
文件类型
618
Winkel
Type
(TYP)
618
Weight
(GEW)
618
Material
(MAT)
548
过滤
...
Winkel
WINKEL Bearings (CAD)
Winkel
WINKEL Bearings (CAD)
Winkel CAD产品目录
WINKEL Bearings (CAD)
Here you will find the CAD models of Winkel from the areas of
Adjustable WINKEL Bearing Unit, Adjustable WINKEL Bearing Unit JC, Axial Bearings adjustable by shims (PR), Axial Bearings eccentric adjustable (PR), Axial Bearings fixed (PR), Clamp flanges/Racks and pinions, Distance plate, Flange plates, Heavy Duty Precision WINKEL Bearing, Heavy Duty WINKEL Bearing, High temperature WINKEL Bearings, Jumbo WINKEL Bearings, POLYAMIDE WINKEL Bearings, Profiles, Profiles for VULKOLLAN WINKEL Bearings, Radial Bearings (PR), VULKOLLAN WINKEL Bearings, WINKEL Bearings + profiles in inox, WINKEL Bearings, Oilamid insert (PR), WINKEL Bearings+combined bolt (P)+(PR)
添加目录搜索
EN
目录过滤器
所有市场
Adjustable WINKEL Bearing Unit
Adjustable WINKEL Bearing Unit JC
Axial Bearings adjustable by shims (PR)
Axial Bearings eccentric adjustable (PR)
Axial Bearings fixed (PR)
Clamp flanges/Racks and pinions
Distance plate
Flange plates
Heavy Duty Precision WINKEL Bearing
Heavy Duty WINKEL Bearing
High temperature WINKEL Bearings
Jumbo WINKEL Bearings
POLYAMIDE WINKEL Bearings
Profiles
Profiles for VULKOLLAN WINKEL Bearings
Radial Bearings (PR)
VULKOLLAN WINKEL Bearings
WINKEL Bearings + profiles in inox
WINKEL Bearings, Oilamid insert (PR)
WINKEL Bearings+combined bolt (P)+(PR)
关键字
Bearings
adjustable
flange plates
profiles
Axial bearings
axial bearing
shims
Steel
分支机构:
德国
ILLINGEN D-75428
Winkel GmbH
Headquarters
Am ILLINGER Eck 7
ILLINGEN
+49(0)7042-8250-0
+49(0)7042-23888
winkel@winkel.de
www.winkel.de
Compare multiple parts
Add at least 2 products with
比较
上传几何图形
Add one more to start
比较 (0/4)