過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
目錄: 1
273
Rittal
(273)
未找到?索取產品目錄
关键字: 43
273
供應商 國家/地區
273
单位
264
文件类型
264
類別
273
分類
273
Rittal
Model No.
(BEST)
273
Width
(B)
257
Width
(B1)
1
Height
(H)
257
Height
(H1)
1
Depth
(T)
266
Depth
(T1)
1
Designation 1
(BEZ1)
273
Designation 2
(BEZ2)
269
CNSECLASS70
(CNSECLASS70)
255
CNSECLASS80
(CNSECLASS80)
255
DETAIL
(DETAIL)
250
CNSECLASS60
221
UNSPSC
221
CNSETIM80
184
CNSETIM90
184
rated operating voltage
(SP)
183
total capacity
(GL)
181
Weight
(GEW)
236
Material
(MAT)
172
PDF Catalog
(INFO)
116
webseite
(INFOWWW)
83
Designation 3
(BEZ3)
75
CNSECLASS51
46
CNSETIM40
46
Length
(L)
2
STATUSPIM
1
過濾
空氣調節器(開關櫃)
在這裡您可以找到 ECLASS 11.0 的 CAD 模型
目錄篩檢程式
所有配送國家/地區
所有市場
...
ECLASS 11.0
27 - 電氣工程,自動化,程序控制工程
27-18 - 控制盒,固定架,機箱,機架
27-18-07 - 開關櫃空調
27-18-07-04 - 空氣調節器(開關櫃)
ECLASS 11.0
...
27-18 - 控制盒,固定架,機箱,機架
27-18-07 - 開關櫃空調
27-18-07-04 - 空氣調節器(開關櫃)
3178
Blue e+ cooling unit - performance category 300 W
3179
Blue e+ cooling unit - performance category 500 W
3180
Blue e+ cooling unit - performance category 750 W
3184
Blue e+ cooling unit - performance category 1000 W
3185
Blue e+ cooling unit - performance category 1500 W
3185
Blue e+ cooling unit - performance category 1500 W
3186
Blue e+ cooling unit - performance category 2000 W
3187
Blue e+ cooling unit - performance category 2500 W
3188
Blue e+ cooling unit - performance category 4000 W
3189
Blue e+ cooling unit - performance category 5500 W
3201
Toroidal transformer - primary connection 115V/400V
3201
Thermoelectric cooler - Performance category 80W
3201 (NA)
Power pack 240 W
3273
RTT cooling unit- blue e - performance category 1100 W
3301
Bypass valve for RK
3301
Bypass valve 1 Inch
3301 (NA)
Bypass valve 3/4 Inch
3302
RTT cooling unit - performance category 300 W
3303
RTT cooling unit- blue e - performance category 500 W
3303
RTT cooling unit- blue e NEMA 4X - performance category 500 W
3303
RTT cooling unit- blue e NEMA 3R/4 (outdoor) - performance category 500 W
3303
RTT cooling unit- blue e (R1234yf) - Performance category 500 W
3303 (NA)
RTT cooling unit- blue e ATEX Zone 22 - performance category 500 W
3303 (NA)
RTT cooling unit - performance category 500 W
3304
RTT cooling unit- blue e - performance category 1000 W
3304
RTT cooling unit- blue e NEMA 4X - performance category 1000 W
3304
RTT cooling unit- blue e NEMA 3R/4 (outdoor) - performance category 1000 ...
3304
RTT cooling unit- blue e (R1234yf) - Performance category 1000 W
3304 (NA)
RTT cooling unit- blue e ATEX Zone 22 - performance category 1000 ...
3304 (NA)
RTT cooling unit - performance category 1000 W
3305
RTT cooling unit- blue e - performance category 1500 W
3305
RTT cooling unit- blue e NEMA 4X - performance category 1500 W
3305
RTT cooling unit- blue e NEMA 3R/4 (outdoor) - performance category 1500 ...
3305
RTT cooling unit- blue e (R1234yf) - Performance category 1500 W
3305 (NA)
RTT cooling unit- blue e ATEX Zone 22 - performance category 1500 ...
3305 (NA)
RTT cooling unit - performance category 1500 W
3318
TopTherm Chillers - Performance Class 1 - 1,5 kW
3319
TopTherm Chillers - Performance Class 1 - 1,5 kW
3320
TopTherm Chillers - Performance Class 3 - 6 kW
3328
RTT cooling unit- blue e - performance category 2000 W
3328
RTT cooling unit- blue e NEMA 4X - performance category 2000 W
3328 (NA)
RTT cooling unit - performance category 2000 W
3329
RTT cooling unit- blue e - performance category 2500 W
3329
RTT cooling unit- blue e NEMA 4X - performance category 2500 W
3329
RTT cooling unit- blue e NEMA 3R/4 (outdoor) - performance category 2500 ...
3329 (NA)
RTT cooling unit - performance category 2500 W
3332
RTT cooling unit- blue e - performance category 4000 W
3332 (NA)
RTT cooling unit - performance category 4000 W
3334
TopTherm Chillers - Performance Class 3 - 6 kW
3359
RTT cooling unit- blue e - performance category 750 W
3359 (NA)
RTT cooling unit - performance category 750 W
3361
RTT cooling unit- blue e - performance category 750 W
3361 (NA)
RTT cooling unit - performance category 750 W
3366
RTT cooling unit- blue e - performance category 1500 W
3366 (NA)
RTT cooling unit - performance category 1500 W
3377 (NA)
RTT cooling unit - performance category 1500 W
3382
RTT cooling unit- blue e - Performance category 600 W
3382 (NA)
RTT cooling unit - performance category 500 W
3383
RTT cooling unit- blue e - performance category 1000 W
3383 (NA)
RTT cooling unit - performance category 1000 W
3384
RTT cooling unit- blue e - Performance category 1600 W
3384 (NA)
RTT cooling unit - performance category 1500 W
3385
RTT cooling unit- blue e - performance category 2000 W
3385 (NA)
RTT cooling unit - performance category 2000 W
3386
RTT cooling unit- blue e - performance category 3000 W
3386 (NA)
RTT cooling unit - performance category 3000 W
3387
RTT cooling unit- blue e - performance category 4000 W
3387 (NA)
RTT cooling unit - performance category 4000 W
9761 (NA)
Outdoor cooling units for CS modular enclosures - Output class 9...
9762 (NA)
Outdoor cooling units for CS modular enclosures, roof mounting - Out...
9768 (NA)
Outdoor cooling units for CS modular enclosures - Output class 1...
9776 (NA)
Outdoor cooling units for CS Toptec - Output class 1000W
9776 (NA)
Outdoor cooling units for CS Toptec - Output class 1600W
Air Split compact solution
for Micro Data Center
Air Split outdoor solution with inverter technology
for Micro Data Center
Blue e+ Outdoor cooling unit
Compact split cooling solution (NA)
Micro Data Center
Outdoor split cooling solution
for Micro Data Center
Refrigerant line
incl. electric control cable
Refrigerant line (NA)
incl. electric control cable
Roof-mounted cooling units
for IT cooling
VX25 Blue e+ integration solution
performance category 1500 W