2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

862-9594

Expand Table
所有配送國家/地區
EN
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
1
2
862-9594
Info DE
Info EN
0.5 - 4
20 - 12
10 - 11
500
6
3
32
4
21.40
48.00
35.00
16
4
schwarz
862-9694
Info DE
Info EN
0.5 - 4
20 - 12
10 - 11
500
6
3
32
4
21.40
48.00
35.00
16
4
weiß
顯示壓縮表示形式(2 Produkt)
訂購編碼862-9594
Shorttext4-CONDUCTOR DEVICE CONNECTORS 1 SNAP-IN FOOT PER POLE 4 POLE
上次修改20.11.2025 14:58:36
單位

分類

按功能

BYFUNC_CONDUCTING 傳導

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-11-06 單極和多極簧片

ECLASS 5.1

27-14-11-06 Single pole and multi-pole strip

ETIM 10.0

EC001284 Single- and multi-pole terminal strip