2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

INE2YXJBG

Expand Table
EN
预览图
PREVIEWPERLINE
ORDERNO
always vertical
ALWAYS_VERTICAL
catalogue
CATALOGUE
catalogue section
CATALOGUE_SECTION
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
design option
DESIGN_OPTION
family version
FAMILY_VERSION
field of use
FIELD_OF_USE
host
HOST
manufacturer
MANUFACTURER
massunit
MASSUNIT
model
MODEL
part type
PART_TYPE
1
INE2YXJBG
0
Fall protection and safety
Single Points
0
0
1219.200
-1
1.0.0
• Timber / concrete /steel structure• Corrugated sandwich panel / corrugatedsheet metal• Waved sandwich panel• Bearing trapezoidal sheet metal• Sheet metal with double crimp• Sheet metal with round crimp• Non-drillable flat roof• Green roof
0
Rotho Blaas srl
1
AOS01
0
顯示壓縮表示形式(1 Produkt)
訂購編碼INE2YXJBG
上次修改11.07.2023 06:45:36
單位

分類

CNS

CNSERPBASE Object Properties