過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
AS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
AS - Merkel® Wiper
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
454560 AS 45 60 7
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Item no.
ARTIKELNR
Groove
ER
Dimensions d
DD [mm]
Dimensions
D [mm]
Groove
NUT
Dimensions H1/L
H1 [mm]
Dimensions
H2 [mm]
Dimensions
E [mm]
Packaging
VPE
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
40422017
ISO
40.0
50.0
without Groove
5.0
8.0
1.0
Small Pack
454530
40.0
50.0
without Groove
7.0
10.0
0.7
Industry Pack
40422018
40.0
50.0
without Groove
7.0
10.0
0.7
Small Pack
38927
40.0
52.0
without Groove
5.0
8.0
1.0
Industry Pack
40421751
40.0
52.0
without Groove
5.0
8.0
1.0
Small Pack
24874
42.0
52.0
without Groove
7.0
10.0
0.7
Industry Pack
40421713
42.0
52.0
without Groove
7.0
10.0
0.7
Small Pack
454532
ISO
45.0
53.5
without Groove
5.0
8.0
1.0
454557
45.0
55.0
without Groove
7.0
10.0
1.0
Industry Pack
40422019
45.0
55.0
without Groove
7.0
10.0
1.0
Small Pack
454560
45.0
60.0
without Groove
7.0
10.0
1.0
Industry Pack
40422020
45.0
60.0
without Groove
7.0
10.0
1.0
Small Pack
12696
48.0
60.0
without Groove
7.0
10.0
0.7
Industry Pack
40421134
48.0
60.0
without Groove
7.0
10.0
0.7
Small Pack
454564
ISO
50.0
56.0
without Groove
5.0
7.0
1.0
Industry Pack
40422021
ISO
50.0
56.0
without Groove
5.0
7.0
1.0
Small Pack
454565
50.0
60.0
without Groove
7.0
10.0
1.0
Industry Pack
40422022
50.0
60.0
without Groove
7.0
10.0
1.0
Small Pack
454566
50.0
65.0
without Groove
7.0
10.0
1.0
Industry Pack
顯示壓縮表示 (167 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Freudenberg - Freudenberg Sealing Technologies
- AS
訂購編碼
454560
Shorttext
Merkel® Wiper
上次修改
13.02.2025 09:59:51
單位
关键字
Hydraulics
Sealing
Technologies
Wipers
wiper
分類
按功能
BYFUNC_SEALING 密封
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-07-16-07 Lip seal
ECLASS 10.1
23-07-92-01 Lip seal
ECLASS 6.2
23-07-92-01 lip seal
Manufacturer name
Simrit
Product type description
Nutring
ECLASS 6.0
23-07-92-01 lip seal
Manufacturer name
Simrit
Product type description
Nutring