2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Control handwheel GN 736-52-K10-D

Expand Table
1/5
E+G PARTNUMBER
PARTNUMBER
D1 [mm]
Bore H8
D2
Type
TYPE
D3 [mm]
D4 [mm]
D5 [mm]
-0.5
B [mm]
H [mm]
L1 [mm]
L2 [mm]
~
L3 [mm]
R [mm]
Cylindrical knob
DURCHM [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
1
2
3
4
5
6
GN 736-52-B10-D
52
B10
ohne Nut
22
37
39.5
13
3.8
23
17
19
15.5
13
0.0690
84879090
YES
Product details
GN 736-62-B10-D
62
B10
ohne Nut
25
47
49.5
13
3.8
23
17
21
20.5
14
0.0900
84879090
YES
Product details
GN 736-52-K10-D
52
K10
mit Nut
22
37
39.5
13
3.8
23
17
19
15.5
13
0.0800
84879090
YES
Product details
GN 736-62-K10-D
62
K10
mit Nut
25
47
49.5
13
3.8
23
17
21
20.5
14
0.0940
84879090
YES
Product details
GN 736-52-Z10-D
52
Z10
mit Spannzange
22
37
39.5
13
3.8
23
17
19
15.5
13
0.0770
84879090
YES
Product details
GN 736-62-Z10-D
62
Z10
mit Spannzange
25
47
49.5
13
3.8
23
17
21
20.5
14
0.0500
84879090
YES
Product details
顯示壓縮表示形式(6 Produkt)
訂購編碼GN 736-52-K10-D
ShorttextControl handwheels, Type D, with revolving handle
上次修改15.12.2025 08:41:20
單位

分類

按功能

BYFUNC_CONTROLING 控制
BYFUNC_SCREWING 擰緊
BYFUNC_FASTENING 紮緊

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-90 手輪(未歸類)

ECLASS 10.1

23-01-03-90 手輪(未歸類)

ECLASS 10.0.1

23-01-03-90 手輪(未歸類)

ECLASS 9.1

23-01-03-90 手輪(未歸類)

ECLASS 9.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 7.1

23-01-03-90 Hand wheel (control elem., unclassified)

ECLASS 7.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.2

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.1

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 5.1

23-01-03-90 Handwheel (unclassified)