Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Inspec. Tee P1 Short - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Inspec. Tee P1 Short - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Insp.Tee_sho.P1 150/350/0,5/316/BA/ICS25
Vertical Mode
Expand Table
所有配送國家/地區
Reset filters
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
100893
4037494165188
ICS25
Insp.Tee_sho.P1 80/333/0,5/316/BA/ICS25
Architecture
400
80
130
288
122
80
333
316
BA
1.97
100894
4037494165195
ICS25
Insp.Tee_sho.P1 100/333/0,5/316/BA/ICS25
Architecture
400
100
150
288
122
100
333
316
BA
2.27
100895
4037494905166
ICS25
Insp.Tee_sho.P1 130/333/0,5/316/BA/ICS25
Architecture
400
130
180
288
122
130
333
316
BA
1.76
100896
4037494905173
ICS25
Insp.Tee_sho.P1 150/350/0,5/316/BA/ICS25
Architecture
400
150
200
305
130
150
350
316
BA
2.21
100897
4037494905180
ICS25
Insp.Tee_sho.P1 180/350/0,5/316/BA/ICS25
Architecture
400
180
230
305
130
150
350
316
BA
2.46
148403
4051921666345
ICS25
Insp.Tee_sho.P1 80/333/0,5/316/BA/ICS25
Architecture
400
80
130
288
121
80
333
316
BA
1.97
148404
4051921666352
ICS25
Insp.Tee_sho.P1 100/333/0,5/316/BA/ICS25
Architecture
400
100
150
288
121
100
333
316
BA
2.27
100898
4037494905197
ICS25
Insp.Tee_sho.P1 200/400/0,5/316/BA/ICS25
Architecture
400
200
250
355
155
200
400
316
BA
4.19
101304
4037494905203
ICS25
Insp.Tee_sho.P1 230/400/0,5/316/BA/ICS25
Architecture
400
230
280
355
155
200
400
316
BA
4.58
顯示壓縮表示 (9 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Schiedel
- Inspec. Tee P1 Short
訂購編碼
100896
Shorttext
ICS 25
上次修改
09.04.2026 15:04:41
單位
关键字
Short
Stainless steel
Tee
system
分類
按功能
BYFUNC_CONVEYING 輸送
CNS
CNSPHYPROP Physical Properties
Mass
2.21 kg
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Compare multiple parts
Add at least 2 products with
上傳幾何圖形
Add one more to start
比較 (0/4)