2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RA21504JA370NB3

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
max. rated control voltage Us with AC 50 Hz
AAB824 [V]
1
Load feeder, direct starter, S2, 54-65 A, 20-33 V AC/DC, 150 kA
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S2 54...65 A 20 ... 33 V AC/DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) with circuit (integrated) Direct (on-line) starter SIRIUS 3RA21 for protecting and starting motors.The 3RA21 direct-on-line starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and a 3RT2 contactor which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 and S0) considerably reduces the wiring outlay.The 3RA21 load feeders replace the tried and tested 3RA11 series.Simple, efficient and always up to date - SIRIUS modular system.
804766092039
3RA2150-4JA37-0NB3
3RA21504JA370NB3
Siemens AG
L. FEEDER DS 150KA S2, 54-65A,20-33VACDC
33
顯示壓縮表示形式(1 Produkt)
訂購編碼3RA21504JA370NB3
ShorttextLoad feeder, direct starter, S2, 54-65 A, 20-33 V AC/DC, 150 kA
LongtextLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S2 54...65 A 20 ... 33 V AC/DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) with circuit (integrated) Direct (on-line) starter SIRIUS 3RA21 for protecting and starting motors.The 3RA21 direct-on-line starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and a 3RT2 contactor which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 and S0) considerably reduces the wiring outlay.The 3RA21 load feeders replace the tried and tested 3RA11 series.Simple, efficient and always up to date - SIRIUS modular system.
上次修改19.09.2023 08:27:11
單位

分類

CNS

CNSERPBASE Object Properties
Description longLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S2 54...65 A 20 ... 33 V AC/DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) with circuit (integrated) Direct (on-line) starter SIRIUS 3RA21 for protecting and starting motors.The 3RA21 direct-on-line starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and a 3RT2 contactor which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 and S0) considerably reduces the wiring outlay.The 3RA21 load feeders replace the tried and tested 3RA11 series.Simple, efficient and always up to date - SIRIUS modular system.
Description shortLoad feeder, direct starter, S2, 54-65 A, 20-33 V AC/DC, 150 kA
GTIN-Code804766092039
Order Number3RA21504JA370NB3

ECLASS 14.0

27-37-09-05 電動機聯合啟動器
max. overload protector65
min. overload protector54
type of coordination2
GTIN4047621004761
product article number of manufacturer3RA2150-4JA37-0NB3
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21504JA370NB3
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S2 54...65 A 20 ... 33 V AC/DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) with circuit (integrated)
27-02-40-02 發動機起動機

ECLASS 13.0

27-37-09-05 電動機聯合啟動器
Rated operating current Ie with AC-3, 400 V65
max. overload protector65
min. overload protector54
type of coordination2
GTIN4047621004761
product article number of manufacturer3RA2150-4JA37-0NB3
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21504JA370NB3
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S2 54...65 A 20 ... 33 V AC/DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) with circuit (integrated)
27-02-40-02 發動機起動機

ECLASS 11.0

27-37-09-05 電動機聯合啟動器
Release classCLASS 10
Rated operating power with AC-3, 400 V30
Rated operating current Ie65
Rated operating current Ie with AC-3, 400 V65
Greatest value of overload release adjustment range65
short-circuit release presentYes
min. rated control voltage Us with AC 50 Hz20
min. rated control voltage Us with DC20
Lowest value of setting range for overload tripper54
max. overload protector65
min. overload protector54
type of coordination2
GTIN4047621004761
product article number of manufacturer3RA2150-4JA37-0NB3
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21504JA370NB3
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S2 54...65 A 20 ... 33 V AC/DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) with circuit (integrated)
Connection typeScrew connection
27-02-40-02 發動機起動機

ECLASS 10.1

27-37-09-05 電動機聯合啟動器
Release classCLASS 10
Rated operating power with AC-3, 400 V30
Rated operating current Ie65
Rated operating current Ie with AC-3, 400 V65
Greatest value of overload release adjustment range65
short-circuit release presentYes
max. rated control voltage Us with AC 50 Hz33
max. rated control voltage (with AC 60 Hz)33
max. rated control voltage Us with DC33
min. rated control voltage Us with AC 50 Hz20
min. rated control voltage Us with DC20
Lowest value of setting range for overload tripper54
max. overload protector65
min. overload protector54
type of coordination2
GTIN4047621004761
product article number of manufacturer3RA2150-4JA37-0NB3
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21504JA370NB3
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S2 54...65 A 20 ... 33 V AC/DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) with circuit (integrated)
Connection typeScrew connection
Max. rated DC voltage for controls33

ECLASS 9.1

27-37-09-05 電動機聯合啟動器
Release classCLASS 10
Rated operating power with AC-3, 400 V30
Rated operating current Ie65
Rated operating current Ie with AC-3, 400 V65
Greatest value of overload release adjustment range65
short-circuit release presentYes
max. rated control voltage Us with AC 50 Hz33
max. rated control voltage (with AC 60 Hz)33
max. rated control voltage Us with DC33
min. rated control voltage Us with AC 50 Hz20
min. rated control voltage Us with DC20
Lowest value of setting range for overload tripper54
max. overload protector65
min. overload protector54
type of coordination2
GTIN4047621004761
Manufacturer product number3RA2150-4JA37-0NB3
Manufacturer nameSiemens AG
BrandSIRIUS
additional link addresshttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21504JA370NB3
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S2 54...65 A 20 ... 33 V AC/DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) with circuit (integrated)
Connection typeScrew connection
Max. rated DC voltage for controls33

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination
Release classCLASS 10
Rated operation power at AC-3, 400 V30
Rated operation current Ie65
Overload release current setting65
With short-circuit releaseYes
Rated control supply voltage Us at AC 50HZ20
Rated control supply voltage Us at DC20
Type of electrical connection of main circuitScrew connection