2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RK13156KS410AA5

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Motor starter M200D AS-i communication: AS-i direct starter, basic, mech. switching
SIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0 Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
662643543896
3RK1315-6KS41-0AA5
3RK13156KS410AA5
Siemens AG
MOTOR STARTER M200D AS-I BASIC
顯示壓縮表示形式(1 Produkt)
訂購編碼3RK13156KS410AA5
ShorttextMotor starter combination
上次修改19.09.2023 08:28:02
單位

分類

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-05 電動機聯合啟動器
27-02-40-02 發動機起動機

ECLASS 11.0

27-37-09-05 電動機聯合啟動器
27-02-40-02 發動機起動機

ECLASS 10.1

27-37-09-05 電動機聯合啟動器

ECLASS 9.1

27-37-09-05 電動機聯合啟動器
YesYes
YesYes

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination