2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RM11071AA14

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
max. rated control voltage Us with AC 50 Hz
AAB824 [V]
1
Failsafe direct-on-line starter, 1.6-7 A, 110-230 V AC, screw terminal
Fail-safe direct starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 110-230 V AC, screw terminals Fail-safe direct starter SIRIUS 3RM1 for functional switching of three-phase motors.Narrow design, multifunctional, with electronic overload protection, durable and energy-efficient hybrid switching technology, small number of different devices due to wide setting ranges, easy installation thanks to low wiring requirements, fast error diagnostics due to LED display, innovative enclosure concept, e.g. with labeled cover caps and removable terminals.Available as direct or reversing starter, optionally with ATEX certification and safety-related shutdown, with various motor current ranges, supply voltage types and connection technologies.An extensive range of accessories, such as device connector, fuse module, infeed system or sealable covers, completes the system.Getting started in minimum space - SIRIUS 3RM1 motor starters.
4011209914582
3RM1107-1AA14
3RM11071AA14
Siemens AG
DIR.STARTER 1,6-7,0A, 110-230V SAF.SCREW
230
顯示壓縮表示形式(1 Produkt)
訂購編碼3RM11071AA14
ShorttextMotor starter combination
上次修改19.09.2023 08:26:07
單位

分類

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-05 電動機聯合啟動器
27-02-40-02 發動機起動機

ECLASS 11.0

27-37-09-05 電動機聯合啟動器
27-02-40-02 發動機起動機

ECLASS 10.1

27-37-09-05 電動機聯合啟動器

ECLASS 9.1

27-37-09-05 電動機聯合啟動器
NoNo
NoNo

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination