2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Safety handwheel GN 327-160-K20-D-2

Expand Table
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
H7 Bore with keyway
D2
B [mm]
L1 [mm]
L2 [mm]
R [mm]
Cylindrical handle
DURCHM [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
GN 327-160-K14-D-2
160
K14
18.0
66
82.5
71
26
1.8060
84879090
YES
Product details
GN 327-160-K16-D-2
160
K16
18.0
66
82.5
71
26
1.7900
84879090
YES
Product details
GN 327-160-K18-D-2
160
K18
18.0
66
82.5
71
26
1.7700
84879090
YES
Product details
GN 327-160-K20-D-2
160
K20
18.0
66
82.5
71
26
1.7520
84879090
YES
Product details
GN 327-200-K14-D-2
200
K14
20.5
68
82.5
89
26
2.1470
84879090
YES
Product details
GN 327-200-K16-D-2
200
K16
20.5
68
82.5
89
26
2.1310
84879090
YES
Product details
GN 327-200-K18-D-2
200
K18
20.5
68
82.5
89
26
2.1110
84879090
YES
Product details
GN 327-200-K20-D-2
200
K20
20.5
68
82.5
89
26
2.0900
84879090
YES
Product details
顯示壓縮表示形式(8 Produkt)
訂購編碼GN 327-160-K20-D-2
ShorttextSafety handwheels, Type D, with revolving handle, Identification no. 2, with centering ring
上次修改02.12.2025 12:02:17
單位

分類

按功能

BYFUNC_CONTROLING 控制
BYFUNC_SCREWING 擰緊
BYFUNC_FASTENING 紮緊

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-90 手輪(未歸類)

ECLASS 10.1

23-01-03-90 手輪(未歸類)

ECLASS 10.0.1

23-01-03-90 手輪(未歸類)

ECLASS 9.1

23-01-03-90 手輪(未歸類)

ECLASS 9.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 7.1

23-01-03-90 Hand wheel (control elem., unclassified)

ECLASS 7.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.2

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.1

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 5.1

23-01-03-90 Handwheel (unclassified)