0290-139189-Servo-assisted 2/2 way diaphragm valve

Expand Table
EN
1/5
预览图
PREVIEWPERLINE
Ident number
BUNR
Circuit function
WW
Orifice size
DN [mm]
Werkstoff
WKST
diaphragm material
DWST
LTA1 [mm]
Port connection
LTA
Darstellung
VA
Gewindelänge
GWL [mm]
Voltage/Frequency
SPFR [V/Hz]
Cv-Value water
KV [m3/h]
Pressure range
DB [bar]
Weight
CNSMASSEXACT [kg]
WKST-Gehäuse
WKSTGEH
WKST-Deckel
WKSTDEC
Variante
VAR
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
085291
A
32.0
MS
NBR
87
G 1 1/4
20.000
024 / UC / DC
16.0
0-12
2.675
MS
MS
085292
A
32.0
MS
NBR
87
G 1 1/4
20.000
110 / 50
16.0
0-12
2.600
MS
MS
085293
A
32.0
MS
NBR
87
G 1 1/4
20.000
240 / 50
16.0
0-12
2.600
MS
MS
086432
A
32.0
MS
NBR
87
G 1 1/4
20.000
042 / 50
16.0
0-12
2.600
MS
MS
087203
A
32.0
MS
FKM
87
G 1 1/4
20.000
230 / 50
16.0
0-12
2.645
MS
MS
087204
A
32.0
MS
EPDM
87
G 1 1/4
20.000
024 / 50
16.0
0-12
2.645
MS
MS
120631
A
32.0
MS
FKM
87
G 1 1/4
20.000
024 / 50
16.0
0-12
2.645
MS
MS
125669
A
32.0
MS
NBR
87
G 1 1/4
20.000
230 / 50
16.0
0-12
2.645
MS
MS
134659
A
32.0
MS
FKM
87
G 1 1/4
20.000
024 / UC / DC
16.0
0-12
2.645
MS
MS
137478
A
32.0
MS
FKM
87
G 1 1/4
20.000
110 / 50
16.0
0-12
2.645
MS
MS
139189
A
32.0
MS
EPDM
87
G 1 1/4
20.000
230 / UC / DC
16.0
0-12
2.645
MS
MS
162547
A
32.0
MS
EPDM
87
G 1 1/4
20.000
048 / 50
16.0
0-12
2.645
MS
MS
238964
A
32.0
MS
NBR
87
G 1 1/4
20.000
024 / UC / DC
16.0
0-12
2.645
MS
MS
268986
A
32.0
MS
FKM
87
G 1 1/4
20.000
024 / UC / DC
16.0
0-12
2.645
MS
MS
296138
A
32.0
MS
NBR
87
G 1 1/4
20.000
110 / UC / DC
16.0
0-12
2.645
MS
MS
315214
A
32.0
MS
FKM
87
NPT 1 1/4
17.300
120 / UC / DC
16.0
0-12
2.645
MS
MS
455624
A
32.0
MS
FKM
87
NPT 1 1/4
17.300
024 / UC / DC
16.0
0-12
2.645
MS
MS
073290
A
40.0
MS
EPDM
88
G 1 1/2
22.000
024 / 50
16.0
0-12
3.018
MS
MS
077530
A
40.0
MS
NBR
88
G 1 1/2
22.000
230 / UC / DC
16.0
0-12
3.018
MS
MS
顯示壓縮表示形式(324 Produkt)
訂購編碼139189
ShorttextServo-assisted 2/2 way diaphragm valve
上次修改06.10.2025 12:23:46
單位

分類

按功能

BYFUNC_ADJUSTING 調整

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-22-06-01 Magnetic valve
27-22-06 螺線管真空管

ECLASS 8.0

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.1

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.0

27-22-06 Electromagnetic valve equiqment

ECLASS 6.0

27-22-06 Solenoid valve

ETIM 10.0

EC010261 Solenoid valve

ETIM 6.0

EC001888 Magnet valve