IF-18-56

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-18-56
International Low Profile Flat Head Transformer, 18VA Power, 115V/230V Input, 56VCT Output Series
18
56VCT
28V
115V/230V
Thru Hole Mount
50/60Hz
0.88 lbs (0.4 kg)
2.66 in. (67.6 mm)
2.24 in. (56.9 mm)
1.09 in. (27.7 mm)
顯示壓縮表示形式(1 Produkt)
訂購編碼IF-18-56
ShorttextSignal Transformer
上次修改09.07.2025 08:55:55
單位

分類

CNS

CNSERPBASE Object Properties