過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 13.0
27 - 電氣工程,自動化,程序控制工程
27-28 - 識別
27-28-11 - Equipment and reference Iabel
27-28-11-05 - 标示材料的载体
0810575 - STP 4-2
ECLASS 13.0
...
27-28 - 識別
27-28-11 - Equipment and reference Iabel
27-28-11-05 - 标示材料的载体
0810575 - STP 4-2
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 0810575
Vertical Mode
Expand Table
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
width
BAF016 [mm]
1
0810575
STP 4-2
Marker carriers
Marker carriers, snaps into ST 1,5... spring-cage terminal blocks, can be marked with UC-TM 4, UC-TMF 4, UCT-TM 4, UCT-TMF 4, ZB 4, or ZBF 4, gray, unlabeled, mounting type: plug in, text field height: 10.5 mm, text field width: 4 mm
Phoenix Contact GmbH & Co. KG
5
4017918877941
Yes
4
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
附件
Request for quote (RFQ)
ECLASS 13.0
- 0810575
訂購編碼
0810575
Shorttext
STP 4-2
上次修改
24.01.2025 18:31:46
單位
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-28-11-05 标示材料的载体
ECLASS 13.0
27-28-11-05 标示材料的载体
plug-in
plug-in
V2
V2
Yes
是