過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
FATH
Engineering Components
Components Work Station
Information Provision
Monitor Attachments
Tablet Mount FRAME
FATH
...
Components Work Station
Information Provision
Monitor Attachments
Tablet Mount FRAME
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6THSAM105S4
Vertical Mode
Expand Table
所有配送國家/地區
Preferred catalog language
EN
Reset filters
1/5
Part #
PARTNR
Profile
PROFILE
Version
VERSIONS
Weight
WEIGHT [g]
Customs Tariff Number Export
CTN
ID #
ID
Certificate
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
EAN-Code
EAN
1
2
3
4
5
6
7
6THSAM105S4
I / B
Samsung Galaxy Tab S4 10.5"
401.5
39269097
160470
4066061080401
6THSAM105N
I / B
Samsung Galaxy Tab A 10.5"
401.5
39269097
160519
4066061081712
6THSAM101A7
I / B
Samsung Galaxy Tab A7 10.1"
405.2
39269097
160959
4066061083143
6THAPP110PRO
I / B
Apple iPad Pro 11"
391.4
39269097
160520
4066061081828
6THAPP105AIR
I / B
Apple iPad Air 10.5"
401.5
39269097
161388
4066061083594
6THAPP097N
I / B
Apple iPad 9.7"
412.8
39269097
161390
4066061083600
6THMIC100GO
I / B
Microsoft Surface GO 10"
410.2
39269097
161391
4066061083617
顯示壓縮表示形式(7 Produkt)
零件資訊
相似件
Request for quote (RFQ)
FATH
- Tablet Mount FRAME
訂購編碼
6THSAM105S4
上次修改
18.12.2025 07:58:31
單位
关键字
Attachments
Components
Engineering Components
Frame
Information
Monitor
Mount
Provision
Station
Tablet
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties