2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SRC-R35

Expand Table
EN
1/5
Part No.
PN
Material of Main Body
MATMB
Hardness of Main Body
HARDMB
Surface Treatment of Main Body
STMB
Material of Nut
MATN
Surface Treatment of Nut
STN
Type Selection
TS
Applicable Roller Chain
ARC
M Coarse Thread
M
L1
L1 [mm]
L2
L2 [mm]
L
L [mm]
C
C [mm]
D
D [mm]
B1
B1 [mm]
B2
B2 [mm]
H
H [mm]
1
2
3
4
5
6
7
SRC-R15
1045 Steel
35~40HRC
Black Oxide
JIS SS400
Black Oxide
Right-Hand Thread
15
3
10.0
12
20.6
2.2
1.7
3.4
6
1.8
SRC-R25
1045 Steel
35~40HRC
Black Oxide
JIS SS400
Black Oxide
Right-Hand Thread
25
4
16.5
18
28.2
3.0
2.4
4.8
7
2.4
SRC-R35
1045 Steel
35~40HRC
Black Oxide
JIS SS400
Black Oxide
Right-Hand Thread
35
6
23.5
25
40.0
4.5
3.7
7.4
10
3.6
SRC-R40
1045 Steel
35~40HRC
Black Oxide
JIS SS400
Black Oxide
Right-Hand Thread
40
8
31.0
33
52.5
6.0
4.1
11.2
13
5.0
SRC-R50
1045 Steel
35~40HRC
Black Oxide
JIS SS400
Black Oxide
Right-Hand Thread
50
10
39.0
41
65.0
7.5
5.2
13.8
17
6.0
SRC-R60
1045 Steel
35~40HRC
Black Oxide
JIS SS400
Black Oxide
Right-Hand Thread
60
12
47.0
49
78.0
9.0
6.1
17.8
19
7.0
SRC-R80
1045 Steel
35~40HRC
Black Oxide
JIS SS400
Black Oxide
Right-Hand Thread
80
16
57.0
60
98.0
12.0
8.1
22.6
24
10.0
顯示壓縮表示 (7 konfigurierbares Produkt)
ShorttextTurnbuckle Components
上次修改29.11.2024 04:43:49
單位

分類

CNS

CNSERPBASE Object Properties