文本
hex-head-screws
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
目錄: 13
2704
Bossard Catalog
(2550)
Ganter
(59)
KIPP
(20)
KIPP USA
(20)
norelem
(20)
McMaster-Carr
(15)
JW Winco
(6)
INFICON
(5)
未找到?索取產品目錄
关键字: 2
1
功能
80
单位
2704
文件类型
2702
類別
2120
分類
2120
標準
2287
證書
125
過濾
BN 5779
Hex head screws with hex nuts, fully threaded (ISO 4018; ~DIN 601; ISO 4034),...
11
BN 627
Hex head screws / bolts, partially / fully threaded, with UNC thread (UNC; ~DIN 933...
53
BN 67
Hex head screws / bolts partially / fully threaded (UNC; ~DIN 933/931), cl. 8....
122
BN 69
Hex head screws / bolts partially / fully threaded, with UNF thread (~DIN 933/931)...
92
BN 80
Hex head screws (~DIN 933 / ~DIN 931), PA 6.6, natural
73
BN 11491
Hex head screws fully threaded (ISO 4017; DIN 933), cl. 5.6, zinc plated yellow
40
BN 20587
Hex head screws partially threaded (DIN 931, ISO 4014), aluminum, natu...
29
BN 502
Hex head screws fully threaded (~DIN 933; ~ISO 4017), brass, plain
92
BN 503
Hex head screws fully threaded (~DIN 933; ~ISO 4017), brass, nickel plated
46
BN 54
Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
264
BN 20234
Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated with...
135
BN 56
Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated blue
230
BN 58
Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated yello...
141
BN 21200
Hex head screws fully threaded
58
BN 60
Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8 U, hot dip galvaniz...
56
BN 598
Hex head screws fully threaded (DIN 933; ISO 4017), aluminum, plain
17
BN 622
Hex head screws fully threaded (DIN 933; ISO 4017), stainless steel A2
226
BN 624
Hex head screws fully threaded (DIN 933; ISO 4017), stainless steel A4
208
BN 31103
Hex head screws fully threaded (DIN 933; ISO 4017), stainless steel A4 80
115
BN 65
Hex head screws fully threaded, with metric fine thread (DIN 961; ISO 8676), cl. 8....
48
BN 40072
Hex head screws fully threaded, with metric fine thread (DIN 961; ISO 8676), cl. 8....
28
BN 2030
Hex head screws fully threaded
26
BN 71
Hex head screws fully threaded (DIN 933; ISO 4017), cl. 10.9, black
60
BN 20541
Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated blue...
8
BN 20542
Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated blue...
8
BN 5244
Hex head screws fully threaded with Tuflok® patch (DIN 933; ISO 4017), cl. 8....
24
BN 1685
Hex head screw plugs with shoulder, metric fine thread (DIN 910), A4, witho...
7
BN 439
Hex head screw plugs with shoulder, metric fine thread (DIN 910), steel, zinc...
11
BN 440
Hex head screw plugs with shoulder, pipe thread (DIN 910), steel, zinc plate...
6
BN 441
Hex head screw plugs with shoulder, metric fine thread (DIN 910), steel, plai...
9
BN 443
Hex head screw plugs with shoulder, metric fine thread (DIN 910), steel, plai...
8
BN 442
Hex head screw plugs with shoulder, pipe thread (DIN 910), steel, plain, wit...
6
BN 444
Hex head screw plugs with shoulder, metric fine thread (DIN 7604 A), steel, ...
9
BN 446
Hex head screw plugs pipe thread (VSM 12852), steel, zinc plated blue
6
BN 559
Hex head screw plugs with shoulder, pipe thread (DIN 910), brass, nickel pla...
6
BN 667
Hex head screw plugs with shoulder, pipe thread, without nylon seal (DIN ...
8
BN 445
Hex head screw plugs with shoulder, metric fine thread (DIN 7604 C), steel, z...
5
BN 4965
Slotted hex head screws fully threaded (DIN 933 Sz), A2
27
BN 63
Slotted hex head screws fully threaded (DIN 933 Sz; ~ISO 4017), 8.8, cl. zi...
28
Cad Bane Back Breather complete
1
06131
Knurled knob for hex head screws
20
BN 5906
Star knobs for hex head screws DIN 931 / DIN 933 (without screws) (FASTE...
5
K1138
Knurled knob for hex head screws
20
K1138
Knurled knob for hex head screws
20
Grade 8 Steel Hex Head Screws
5
High-Strength Steel Hex Head Screws with Material Certification
5
Claw Clamp with Hex. Head Screw
5
SL-RSCBT, SH-RSCBT, SHD-RSCBT
(Precision Cleaning) Extra Low-Profile He...
4
BN 31522
Magnetic inserts 1/4" for hex head screws and nuts, plain
6
BN 5292
Knurled knobs low type, for hex head screws and nuts (without screws and nuts...
4