Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 130
81 958
未找到?索取產品目錄
关键字: 132
3752
濃縮物
6739
功能
23 171
供應商 國家/地區
62
单位
81 603
文件类型
81 291
類別
34 603
分類
34 603
標準
218
證書
21 642
過濾
Thermoplastics
Thermoplastics are plastics that melt when heated and solidify again when cooled. They can be melted and formed several times and are therefore particularly suitable for the production of injection molded parts. Most thermoplastics are plastics with a low melting point, i.e. they already melt at temperatures around 100 °C. The best-known thermoplastics include polyethylene (PE), polypropylene (PP), polystyrene (PS) and polyvinyl chloride (PVC).