Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create image description with AI
Drop file here或
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
目錄: 129
78 975
未找到?索取產品目錄
关键字: 126
3725
濃縮物
5234
功能
22 983
供應商 國家/地區
62
单位
78 620
文件类型
78 945
類別
33 505
分類
33 505
標準
218
證書
21 381
過濾
Thermoplastics
Thermoplastics are plastics that melt when heated and solidify again when cooled. They can be melted and formed several times and are therefore particularly suitable for the production of injection molded parts. Most thermoplastics are plastics with a low melting point, i.e. they already melt at temperatures around 100 °C. The best-known thermoplastics include polyethylene (PE), polypropylene (PP), polystyrene (PS) and polyvinyl chloride (PVC).