文本
work-bench-luminaire
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
目錄: 1
27
PHOENIX CONTACT
(27)
未找到?索取產品目錄
关键字: 9
27
单位
27
文件类型
27
類別
27
分類
27
PHOENIX CONTACT
Ambient temperature
(BAE540)
27
Application standards
(AAP798)
27
BAA216
27
Color reproduction index by Ra
(AAO625)
27
Color reproduction level
(BAC374)
27
Country of origin
(COO)
27
Customs tariff number
(CTN)
27
Delivery Time
(DELTIME)
27
Design of illuminant
(BAA209)
27
Design of radiation source
(BAD925)
27
GLN of manufacturer
(AAY812)
27
International product number
(INTNO)
27
Lamp performance
(BAC534)
27
Light color
(BAA212)
27
Long Description
(DESCLONG)
27
Manufacturer Name
(MANUNAME)
27
Manufacturer Type Description
(MANUTYPEDESC)
27
Max. nominal voltage
(BAC679)
27
Min. nominal voltage
(BAC742)
27
Minimum Order Quantity
(QUANTITYMIN)
27
Number of content units per order unit
(NOCUPEROU)
27
Number of illumination devices
(AAO509)
27
Operating voltage
(AAD220)
27
Price Quantity
(PRICEQUANTITY)
27
Quantity Scale
(QUANTITYINT)
27
Short Description
(DESCSHORT)
27
URI of manufacturer
(ABA669)
27
Use duration
(BAB254)
27
certificate/approval
(BAB392)
27
color of housing
(BAA097)
27
degree of protection
(BAG975)
27
energy efficiency class of the light source
(acc. EU regulation 2019/2015) (ABG853)
27
height
(BAA020)
27
lamp present
(AAB767)
27
length
(BAA018)
27
power consumption
(AAC969)
27
width
(BAF016)
27
diameter
(AAC895)
24
顯示所有可變方面
過濾
1118035
PLD M 140 W 195/D25
1
1118036
PLD M 140 W 615/D25
1
1118028
PLD M 140 W 895/D35/SC
1
1118024
PLD M 140 W 615/D35/SC
1
1118022
PLD M 140 W 335/D25
1
2702485
PLD M 260 W-75/95 510/D70
1
2702488
PLD M 260 W-75/95 790/D70
1
2702935
PLD M 260 W-85/95 540/D40/SC
1
2702480
PLD M 260 W-85/95 190/D40
1
2702486
PLD M 260 W-75/95 650/D70
1
2702482
PLD M 260 W-85/95 540/D40
1
2702936
PLD M 260 W-85/95 715/D40/SC
1
2702938
PLD M 260 W-40/80 190/D40
1
2702941
PLD M 260 W-40/80 540/D40
1
1118016
PLD M 140 W 335/D35/SC
1
1118021
PLD M 140 W 195/D35/SC
1
1118015
PLD M 140 W 895/D25
1
2702477
PLD M 160 W-95/105 616
1
2702481
PLD M 260 W-85/95 365/D40
1
2702489
PLD M 260 W-75/95 1070/D70
1
2702933
PLD M 260 W-85/95 190/D40/SC
1
2702939
PLD M 260 W-40/80 365/D40
1
2702475
PLD M 160 W-95/105 196
1
2702483
PLD M 260 W-85/95 715/D40
1
2702942
PLD M 260 W-40/80 715/D40
1
2702476
PLD M 160 W-95/105 336
1
2702934
PLD M 260 W-85/95 365/D40/SC
1