Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem positions Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Plates
01148 - Subplates, grey cast iron with T-slots
norelem
...
Plates
01148 - Subplates, grey cast iron with T-slots
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
01148-3148080
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BEST
thread
D3 [mm]
thread
D4 [mm]
height
H [mm]
height
H4 [mm]
Length
L [mm]
Length
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
Length
L5 [mm]
Length
L6 [mm]
Length
L7 [mm]
Length
L9 [mm]
distance
L10 [mm]
Slot width
T [mm]
Reihen in X-Richtung
NL
Weight ca.
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number
ZTN
1
2
3
4
5
6
7
8
01148-3144040
M16
M12
60.0
23.0
400
320
300
200.0
200.0
150.0
55.0
80
0
14
4.0
56.000
Infotext
Info
Yes
84662020
01148-3145050
M16
M12
60.0
23.0
500
400
200
0.0
250.0
200.0
75.0
100
200
14
4.0
90.000
Infotext
Info
Yes
84662020
01148-3146363
M16
M16
60.0
23.0
630
500
400
200.0
315.0
200.0
100.0
125
200
14
4.0
150.000
Infotext
Info
Yes
84662020
01148-3148080
M16
M16
60.0
23.0
800
640
600
400.0
400.0
300.0
135.0
160
320
14
4.0
230.000
Infotext
Info
Yes
84662020
01148-3184040
M16
M12
75.0
30.0
400
320
300
200.0
200.0
150.0
55.0
80
0
18
4.0
68.000
Infotext
Info
Yes
84662020
01148-3185050
M16
M12
75.0
30.0
500
400
200
0.0
250.0
200.0
75.0
100
200
18
4.0
108.000
Infotext
Info
Yes
84662020
01148-3186363
M16
M16
75.0
30.0
630
500
400
200.0
315.0
200.0
100.0
125
200
18
4.0
180.000
Infotext
Info
Yes
84662020
01148-3188080
M16
M16
75.0
30.0
800
640
600
400.0
400.0
300.0
135.0
160
320
18
4.0
295.000
Infotext
Info
Yes
84662020
Vis komprimeret visning (8 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
norelem
- 01148
Order number
01148-3148080
Shorttext
Subplates, grey cast iron with T-slots
Sidste ændring
04.09.2025 15:11:13
Enhed
Nøgleord
Angle Plate
Circular
Cube
Flexible
Plates
Plates Profiles
elements
grey cast iron
positions
standard component
subplates
system
tombstone
Klassifikationer
By Functionality
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-07-01 Clamping element, quick change