Browse
All Manufacturers
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem positions Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Palm grips, star grips
06220 - Star grips similar to DIN 6336
norelem
...
Palm grips, star grips
06220 - Star grips similar to DIN 6336
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
06220-40815X15
Vertical Mode
Expand Table
Reset filters
EN
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BEST
Colour
FARBE
Form
FORM
version
AUSF
Internal thread
D
diameter
D1 [mm]
diameter
D8 [mm]
height
H [mm]
height
H3 [mm]
width across flats
SW [mm]
depth
T [mm]
depth
T1 [mm]
depth
T5 [mm]
height
T7 [mm]
Length
L [mm]
Approx. weight
GEW [kg]
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
06220-40615X60
light grey RAL 7035
L
with external thread
M 6
32
14
20
10
-
0
0
0
-
60
0.0172
06220-4085X15
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
15
0.0149
06220-4085X20
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
20
0.0165
06220-4085X25
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
25
0.0180
06220-4085X30
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
30
0.0196
06220-4085X35
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
35
0.0210
06220-4085X40
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
40
0.0226
06220-4085X45
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
45
0.0190
06220-4085X50
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
50
0.0258
06220-4085X60
light grey RAL 7035
L
with external thread
M 8
32
14
20
10
-
0
0
0
-
60
0.0200
06220-40815X15
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
15
0.0193
06220-40815X20
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
20
0.0209
06220-40815X25
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
25
0.0224
06220-40815X30
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
30
0.0240
06220-40815X35
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
35
0.0256
06220-40815X40
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
40
0.0270
06220-40815X45
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
45
0.0233
06220-40815X50
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
50
0.0301
06220-40815X60
light grey RAL 7035
L
with external thread
M 8
40
18
25
13
-
0
0
0
-
60
0.0331
Vis komprimeret visning (501 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
norelem
- 06220
Order number
06220-40815X15
Shorttext
Star grips similar to DIN 6336
Sidste ændring
04.09.2025 15:14:09
Enhed
Nøgleord
Clamping levers
Crank handles
Flexible
Handwheels
Knobs
Knurled nuts
Ledge handles
Machine handles
Palm grips
Pull handles
Recessed handles
Star grips similar
balanced
ball knobs
clamping
handles
joints
knurled knobs
knurled screws
knurling wheels
positions
recessed
spherical knobs
standard component
star grips
system
taper grips
tension lever
wing grips
Klassifikationer
By Functionality
BYFUNC_CONTROLING Controling
BYFUNC_PULLING Pulling
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-01-90 Handle (control element, unspecified)
Revit
RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Standards
DIN-6x-63x-DIN 6336 DIN 6336
Compare multiple parts
Add at least 2 products with
Sammenligning
Upload geometri
Add one more to start
Sammenlign (0/4)