Browse
All Manufacturers
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem positions Flexible standard component system
09000 Shallow pot magnets Rubber-coated magnets Pinboard magnets Raw magnets Other magnets Deep pot magnets
Electromagnets
09133 - Magnets, rectangular (permanent electromagnets)
norelem
...
Electromagnets
09133 - Magnets, rectangular (permanent electromagnets)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
09133-02004035
Vertical Mode
Expand Table
Reset filters
EN
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
width
B [mm]
thread
G [mm]
height
H [mm]
distance
H1 [mm]
Length
L [mm]
distance
L1 [mm]
distance
L2 [mm]
Anzahl Gewindebohrungen
N [mm]
Rated power W
NL [W]
Nominal voltage
NSP [VDC]
adhesive force
HAFTKRAFT [N]
United Nations Standard Products and Services code
UNSPC
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
1
2
3
4
5
6
09133-01004035
steel
40
M8
35
6.5
100
45
35
2
9
24
850
27112104.0
0.8800
Infotext
Yes
85059029
09133-01504035
steel
40
M8
35
15.0
150
45
75
2
11
24
1650
27112104.0
1.2900
Infotext
Yes
85059029
09133-02004035
steel
40
M8
35
15.0
200
40
120
2
13
24
2300
27112104.0
1.7200
Infotext
Yes
85059029
09133-03004035
steel
40
M8
35
15.0
300
75
150
2
19
24
4000
27112104.0
2.6000
Infotext
Yes
85059029
09133-04004035
steel
40
M8
35
15.0
400
110
180
2
28
24
6000
27112104.0
3.4600
Infotext
Yes
85059029
09133-05004035
steel
40
M8
35
15.0
500
100
300
2
40
24
6600
27112104.0
4.3300
Infotext
Yes
85059029
Vis komprimeret visning (6 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
norelem
- 09133
Order number
09133-02004035
Shorttext
Magnets, rectangular (permanent electromagnets)
Sidste ændring
26.01.2026 06:48:23
Enhed
Nøgleord
Electromagnets
Flexible
Magnets
Pinboard magnets
Rectangular
Shallow
deep
positions
pot magnets
standard component
system
Klassifikationer
CNS
CNSERPBASE Object Properties
Order Number
09133-02004035
Maintenance Intervals
Maintenance interval see operating instructions
GTIN-Code
4067932171921
Customs Tariff Number
85059029
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Sammenligning
Upload geometri
Add one more to start
Sammenlign (0/4)