2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0476.24038

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
diameter
D [mm]
thread
D1
diameter
D2 [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
width across flats
SW [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
B0476.21014
21.0
G 1/4
5
7
10
6
19
0.0108
Infotext
Yes
85051930
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0476.24038
24.5
G 3/8
8
7
10
7
22
0.0155
Infotext
Yes
85051930
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0476.30012
30.0
G 1/2
10
8
10
7
27
0.0260
Infotext
Yes
85051930
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0476.36034
36.5
G 3/4
13
8
10
7
34
0.0401
Infotext
Yes
85051930
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0476.42100
42.5
G 1
13
8
14
7
40
0.0673
Infotext
Yes
85051930
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (5 products)
Order numberB0476.24038
ShorttextScrew plugs aluminium with magnet
Latest change23.01.2026 08:39:29
Unit

Classifications

By Functionality

BYFUNC_CLOSING Closing

CNS

CNSERPBASE Object Properties
Order NumberB0476.24038
Customs Tariff Number85051930
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-20-16 Seal plug (standardized tool parts, tool and die)

ETIM 10.0

EC011049 Terminal plug
Compare multiple parts
Add at least 2 products with