2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0478.1282215

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
Form
FORM
version
AUSF
diameter
D [mm]
thread
D1
Length
L [mm]
Length
L1 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
B0478.128012
A
with fill symbol
28.0
G 1/2
10.5
10.5
0.0056
Infotext
Yes
39269099
B0478.131034
A
with fill symbol
31.0
G 3/4
12.0
11.0
0.0104
Infotext
Yes
39269099
B0478.139100
A
with fill symbol
39.0
G 1
12.0
12.0
0.0174
Infotext
Yes
39269099
B0478.149114
A
with fill symbol
49.0
G 1 1/4
13.0
13.5
0.0269
Infotext
Yes
39269099
B0478.155112
A
with fill symbol
55.0
G 1 1/2
14.7
14.5
0.0334
Infotext
Yes
39269099
B0478.168200
A
with fill symbol
68.5
G 2
15.0
16.0
0.0584
Infotext
Yes
39269099
B0478.1201415
A
with fill symbol
20.0
M 14 x 1,5
9.0
9.0
0.0033
Infotext
Yes
39269099
B0478.1201615
A
with fill symbol
20.0
M 16 x 1,5
9.0
10.0
0.0034
Infotext
Yes
39269099
B0478.1281815
A
with fill symbol
28.0
M 18 x 1,5
10.5
10.0
0.0069
Infotext
Yes
39269099
B0478.1282015
A
with fill symbol
28.0
M 20 x 1,5
10.5
10.0
0.0062
Infotext
Yes
39269099
B0478.1282215
A
with fill symbol
28.0
M 22 x 1,5
10.5
10.0
0.0061
Infotext
Yes
39269099
B0478.220014
B
with fill symbol and ventilation hole
20.0
G 1/4
9.0
9.0
0.0031
Infotext
Yes
39269099
B0478.220038
B
with fill symbol and ventilation hole
20.5
G 3/8
9.0
10.0
0.0032
Infotext
Yes
39269099
B0478.228012
B
with fill symbol and ventilation hole
28.0
G 1/2
10.5
10.5
0.0056
Infotext
Yes
39269099
B0478.231034
B
with fill symbol and ventilation hole
31.0
G 3/4
12.0
11.0
0.0094
Infotext
Yes
39269099
B0478.239100
B
with fill symbol and ventilation hole
39.0
G 1
12.0
12.0
0.0177
Infotext
Yes
39269099
B0478.249114
B
with fill symbol and ventilation hole
49.0
G 1 1/4
13.0
13.5
0.0266
Infotext
Yes
39269099
B0478.255112
B
with fill symbol and ventilation hole
55.0
G 1 1/2
14.7
14.5
0.0379
Infotext
Yes
39269099
B0478.268200
B
with fill symbol and ventilation hole
68.5
G 2
15.0
16.0
0.0551
Infotext
Yes
39269099
Show compressed display (26 products)
Order numberB0478.1282215
ShorttextPlugs fill knurled cap
Latest change23.01.2026 08:39:29
Unit

Classifications

By Functionality

BYFUNC_SCREWING Screwing
BYFUNC_CONNECTING Connecting

CNS

CNSERPBASE Object Properties
Order NumberB0478.1282215
Customs Tariff Number39269099
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-11-11-90 Screw plug, screw cap with thread (unspecified)

ETIM 10.0

EC000032 Plug for cable screw gland
Compare multiple parts
Add at least 2 products with