Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0672.40801

Expand Table
EN
1/5
Vignette
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Main
MATERIAL
Form
FORM
Diameter
D [mm]
Load rating max. kN
BELASTUNG [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Betriebs- und Wartungshinweise
WARTUNG
1
2
3
4
5
6
7
8
K0672.10801
Steel
A
80
20
0.1657
Infotext
Yes
4059245186327
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0672.21251
Steel
B
125
40
0.4973
Infotext
Yes
4059245186341
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0672.30801
Steel
C
80
20
0.2419
Infotext
Yes
4059245186365
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0672.40801
Steel
D
80
20
0.2646
Infotext
Yes
4059245186389
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0672.10802
Stainless steel
A
80
20
0.1593
Infotext
Yes
4059245186334
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0672.21252
Stainless steel
B
125
40
0.5065
Infotext
Yes
4059245186358
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0672.30802
Stainless steel
C
80
20
0.2425
Infotext
Yes
4059245186372
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0672.40802
Stainless steel
D
80
20
0.2450
Infotext
Yes
4059245186396
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (8 products)
Numéro de commandeK0672.40801
ShorttextLevelling feet plates steel or stainless steel
Dernières modifications02.08.2025 22:00:08
Unité

Classifications

Par fonctionnalité

BYFUNC_BEARING Stocker

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-04-03 Palier (norme, constr. d’outils)