Text
圆线弹簧
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
Cataloghi: 2
326
TOHATSU
(227)
PRiCi FA
(99)
Not found? Request catalog
Parole chiave: 11
326
Unità
326
Tipi di file
326
Certificati
227
Filtro
KGHG,KGHGM,KGHGC
Through-hole type of fixed seat of circular spring
3
SP-WR
Wire Spring Outer Diameter Reference Spring Steel WR
1
SP-UR
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
1
SP-UM
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
1
KGHE
Internal Thread Type of Circular Spring Fixed Seat
1
SP-WY
Wire Spring Outer Diameter Reference Spring Steel WY
1
SP-WF
Wire Spring Outer Diameter Reference Spring Steel WF
1
SP-WL
Wire Spring Outer Diameter Reference Spring Steel WL
1
SP-WT
Wire Spring Outer Diameter Reference Spring Steel WT
1
SP-WH
Wire Spring Outer Diameter Reference Spring Steel WH
1
SP-WB
Wire Spring Outer Diameter Reference Spring Steel WB
1
SP-WM
Wire Spring Outer Diameter Reference Spring Steel WM
1
SP-UV
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
1
SP-VUF,SP-VUR,SP-VUL,SP-VUM
Reference Type of Inner Diameter of Cir...
4
SP-UY
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
1
SP-UF
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
1
SP-UL
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
1
SP-UH
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
1
SP-UBB
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
1
SP-UTT
Standard Stainless Steel Type for Outer Diameter of Circular Spring ...
1
SP-NWL,SP-NWM
Circular spring inner diameter reference type NWL NWM
2
SP-PBSWP
For round wire spring ball slide
1
SP-FWR,SP-FWF,SP-FWT,SP-FUR,SP-FUF,SP-FUT
L-Dimension Specified/Outer...
6
LR、MR
Round wire spring (maximum compression 24%)
14
AY
Round wire spring (maximum compression 75%)
8
AR
Round wire spring (maximum compression 60%)
14
AF
Round wire spring (maximum compression 45%)
14
AL
Round wire spring (maximum compression 40%)
15
AM
Round wire spring (maximum compression 35%)
14
AH
Round wire spring (maximum compression 30%)
13
AB
Round wire spring (maximum compression 25%)
13
NAL-NAM
Round wire spring (maximum compression 40%)
6
LR-1000
Round wire spring (maximum compression 47%)
5
AT
Round wire spring (maximum compression 40%)
11
MCB
Round wire spring (maximum compression 24%)
1
MCZ3
Round wire spring (maximum compression 30%)
1
MCV
Round wire spring (maximum compression 20%)
1
LR
Round wire spring (maximum compression 32%)
12
MCH
Round wire spring (maximum compression 32%)
1
OY
Stainless steel round wire spring (maximum compression 75%)
11
OR
Stainless steel round wire spring (maximum compression 60%)
11
OF
Stainless steel round wire spring (maximum compression 45%)
11
OL
Stainless steel round wire spring (maximum compression 40%)
11
OT
Stainless steel round wire spring (maximum compression 40%)
9
OM
Stainless steel round wire spring (maximum compression 35%)
8
OH
Stainless steel round wire spring (maximum compression 30%)
8
OB
Stainless steel round wire spring (maximum compression 25%)
10
OV
Stainless steel round wire spring (maximum compression 70%)
5
PLWSH,PLUSH
Tensile spring belt hook assembly
2
SP-LWS,SP-LUS
Stretch Spring Lengthened Medium Load Type
2