テキスト
金型製作
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
カタログ: 7
2057
FIBRO
(879)
LIDECO
(847)
norelem
(247)
STRACK
(74)
PROPLASTICA
(6)
Bordignon
(3)
RJG
(1)
見つかりませんか?カタログ請求
キーワード: 4
4
寸法
1518
ファイルタイプ
1518
カテゴリ
2056
クラフィシケーション
2056
標準
231
証明書
247
フィルター
金型製作
金型製作は、金型の配置によって表面をデザインすることです。2次元(2D)だけでなく、3次元(3D)でも行うことができる。金型は、金属、木材、プラスチック、ガラスなど、さまざまな材料で作ることができます。
Keywords
金型製作
26000
Compression springs ISO 10243, light load
61
26001
Compression springs ISO 10243, moderate load
57
26002
Compression springs ISO 10243, heavy load
57
26003
Compression springs ISO 10243, very heavy load,druckfeder...
56
95300
Small conveyor belts with internal drive
16
BREエアースクラップリムーバー
高さ27mm、最大負荷50kg、最小空気消費量、使いやすい
3
NF
Feet
6
241.15.
High performance compression spring, MF, Colour Blue, DI...
109
241.14.
High performance compression spring, SF, Colour Green, DIN ISO ...
107
241.16.
High performance compression spring, LF, Colour Red, DIN ISO 10...
107
241.19.
High performance compression spring, 3XLF, Colour White
27
241.13.
High performance compression spring, XSF, Colour Violet
70
241.17.
High performance compression spring, XLF, Colour Yellow, D...
107
2198.50.55.
Spring mounted roller to VW Standard
13
2299.001
Electro-mechanical transporter, vertical gear position
1
2299.002
Electro-mechanical transporter, horizontal gear position
1
2299.011.
Electro-mechanical transporter, vertical gear position, with p...
1
2299.012.
Electro-mechanical transporter, horizontal gear position, with p...
1
2299.121.
Electro-mechanical transporter, vertical gear position, 2 carri...
1
2299.221.
Electro-mechanical transporter, vertical centre gear position, 2 ...
1
2299.222.
Electro-mechanical transporter, horizontal centre gear position, t...
1
2299.511
Fastening element
1
2299.520
Distance
1
2299.54x
Guide channel clamp
2
2299.60.1x100.00
Transporter electrical, BLACK LINE
4
2299.60.1x100.01
Transporter electrical, incl. control unit, BLACK LINE
4
2299.60.1x100.12/13
Control unit BLACK LINE
4
2299.61.1x100.01
Transporter electrical, incl. control unit, CLEAN LINE
3
2299.61.1x100.00
Electric transporter, CLEAN LINE
3
2299.61.1x100.12
Control unit CLEAN LINE
3
2299.62.1x100.00
Transporter electrical, BLACK LINE EX
3
2299.62.1x100.02
Transporter electrical, incl. control unit, BLACK LINE EX
3
2299.62.1x100.13
Control unit BLACK LINE EX
3
2299.69.10.1x.
Channel fastening standard
5
2299.69.10.20
Channel fastening standard, including slot stone
1
2299.69.10.30
Channel fastening topmount
1
2299.69.10.40
Channel fastening undermount
1
2299.69.20.01.
Retainer bar
1
2299.69.30.00.01.
Angled section for clamping bar
1
2299.69.20.
Profiled beam
2
2299.69.30.
Clamping bar
3
2299.510
Fastening element with height adjustment system
1
2299.530
Mounting bracket with adapter plate
1
241.14.
High performance compression spring, SF, Colour Green, DIN ISO ...
107
241.15.
High performance compression spring, MF, Colour Blue, DI...
109
241.16.
High performance compression spring, LF, Colour Red, DIN ISO 10...
107
241.17.
High performance compression spring, XLF, Colour Yellow, D...
107
241.19.
High performance compression spring, 3XLF, Colour White
27
241.13.
High performance compression spring, XSF, Colour Violet
70
2198.50.55.
Spring mounted roller to VW Standard
13