2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

06907-09006

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BEST [mm]
Length
A [mm]
width
B [mm]
diameter
D [mm]
height
H [mm]
height
H1 [mm]
Length
L [mm]
height
T [mm]
height
T1 [N]
width across flats
SW [mm]
load-bearing capacity
F [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
EAN-Nr. norelem
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
06907-09006
90-95
26.0
6.5
42
29
115
10
6.0
10.0
1000.0
0.0311
Infotext
Yes
4059495414584
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06907-11206
112-117
29.0
6.5
47
31
137
12
7.0
10.0
1000.0
0.0423
Infotext
Yes
4059495414591
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06907-17708
177-182
30.0
8.5
48
31
208
14
9.0
13.0
1000.0
0.0648
Infotext
Yes
4059495414607
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Показать сжатый показ (3 продукта)

Классификации

By Functionality

BYFUNC_CONTROLING Контроль
BYFUNC_PULLING Тянуть

CNS

CNSERPBASE Object Properties
Order Number06907-09006
Customs Tariff Number39269025
Сертификат RoHSYes
GTIN-Code4059495414584
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 Handle (control element, unspecified)