Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 1
21
Rittal
(21)
未找到?索取產品目錄
关键字: 8
21
供應商 國家/地區
21
单位
21
文件类型
21
類別
21
分類
21
Rittal
Model No.
(BEST)
21
Height
(H)
17
CNSECLASS60
21
CNSECLASS70
(CNSECLASS70)
21
CNSECLASS80
(CNSECLASS80)
21
Designation 1
(BEZ1)
21
Designation 2
(BEZ2)
21
UNSPSC
21
Designation 3
(BEZ3)
20
CNSETIM80
19
CNSETIM90
19
Weight
(GEW)
21
HE/U
(HE)
17
PDF Catalog
(INFO)
11
Packs of
(VE)
12
webseite
(INFOWWW)
10
過濾
...
ECLASS 9.1
27 - 電氣工程,自動化,程序控制工程
27-18 - 控制盒,固定架,機箱,機架
27-18-10 - 19英寸設備集成
27-18-10-01 - 前面板,分寬度前面板
ECLASS 9.1
...
27-18 - 控制盒,固定架,機箱,機架
27-18-10 - 19英寸設備集成
27-18-10-01 - 前面板,分寬度前面板
前面板,分寬度前面板
Here you will find the CAD models of ECLASS 9.1
目錄篩檢程式
所有市場
Blanking panel, 1 U
Toolless attachment, 482.6 mm (19˝)
Blanking panel, 3 U
Tool-free attachment, 482.6 mm (19")
Blanking panel, 482,6 mm (19˝)
Blanking plates
482,6 mm (19˝)
IT Blanking panel 19", 1 U
IT Blanking panel 19", 1 U
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)