Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
27 - 電氣工程,自動化,程序控制工程
27-18 - 控制盒,固定架,機箱,機架
27-18-10 - 19英寸設備集成
27-18-10-01 - 前面板,分寬度前面板
Blanking panel, 1 U - Toolless attachment, 482.6 mm (19˝)
ECLASS 9.1
...
27-18-10 - 19英寸設備集成
27-18-10-01 - 前面板,分寬度前面板
Blanking panel, 1 U - Toolless attachment, 482.6 mm (19˝)
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7151.105
Vertical Mode
Expand Table
所有配送國家/地區
Reset filters
Model No.
BEST
PDF Catalog
INFO
Designation 1
BEZ1
Designation 2
BEZ2
Designation 3
BEZ3
Packs of
VE
Weight
GEW [kg]
CNSECLASS70
CNSECLASS80
CNSECLASS60
UNSPSC
1
2
7151.105
PDF Catalog
Blanking panel, Toolless attachment,1 U
for 482,6 mm (19") Mounting
Plastic, RAL 9005
10
1.32
27-18-10-01
27-18-92-17
27-18-10-01
31-26-15-02
7151.110
PDF Catalog
Blanking panel, Toolless attachment,1 U
for 482,6 mm (19") Mounting
Plastic, RAL 7035
10
1,325
27-18-10-01
27-18-92-17
27-18-10-01
31-26-15-02
顯示壓縮表示形式(2 Produkt)
零件資訊
相似件
Request for quote (RFQ)
ECLASS 9.1
- Blanking panel, 1 U
訂購編碼
7151.105
Shorttext
Toolless attachment, 482.6 mm (19˝)
上次修改
16.02.2026 20:12:27
單位
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
27-18-28-06 面板(開關櫃)
27-18-10-01 前面板,分寬度前面板
27-18-10-04 驅動單元
ECLASS 10.1
27-18-10-01 前面板,分寬度前面板
27-18-10-04 驅動單元
ECLASS 9.1
27-18-92-17 面板(開關櫃)
27-18-10-01 前面板,分寬度前面板
27-18-10-04 驅動單元
ECLASS 5.1
27-18-10-04 Drive unit
ETIM 10.0
EC000456 Front panel (enclosure/cabinet)
EC002519 Front plate for unit with modular spacing 19 inch
EC002522 Drive unit for modular spacing 19 inch
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)