2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
目錄: 1
269
未找到?索取產品目錄
关键字: 23
269
功能
91
单位
269
文件类型
269
類別
269
分類
269
證書
269
norelem
Material (MATERIAL)
239
width (B)
269
height (H)
269
Length (L)
269
Weight ca. (GEW)
269
Customs tariff number (ZTN)
269
EAN-Nr. norelem (EAN)
269
End of life (EOL)
269
Standard delivery time (STDLZ)
269
Operating and maintenance instructions (WARTUNG)
269
Description (BS)
269
Order No. (BEST)
269
stroke (S)
237
distance (S1)
28
Radius (R)
22
height (H1)
18
distance (A)
10
過濾