過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
关键字: 3
10
濃縮物
10
单位
10
文件类型
10
類別
10
分類
10
icotek
Column2
(VAR8)
10
EAN
(EAN)
10
Headline product family
(HEADLINE_PRODUCT_FAMILY)
10
Article name
(ARTICLE_NAME)
10
Short description
(SHORT_DESCRIPTION)
10
Product description
(PRODUCT_DESCRIPTION)
10
PU
(PU)
10
IP protection class
(IP_PROTECTION_CLASS)
10
UL Type Rating
(UL_TYPE_RATING)
10
Flame class
(FLAME_CLASS)
10
Operating temperature min.
(OPERATING_TEMPERATURE_MIN_)
10
Operating temperature max.
(OPERATING_TEMPERATURE_MAX_)
10
Material frame
(MATERIAL_FRAME)
10
Height
(HEIGHT)
10
Width
(WIDTH)
10
Length
(LENGTH)
10
Mounting height
(MOUNTING_HEIGHT)
10
Cut-out size
(CUT_OUT_SIZE)
10
No. of screw holes
(NO__OF_SCREW_HOLES)
10
過濾
icotek CAD產品目錄
KEL 24-2MT
在這裡您可以找到 icotek 的 CAD 模型
添加目錄搜索
Preferred catalog language
EN
目錄篩檢程式
所有配送國家/地區
所有市場
...
icotek
Cable entry systems for cables with connectors
KEL
KEL 24-2MT
icotek
Cable entry systems for cables with connectors
KEL
KEL 24-2MT
42223
42223.200
42226
42226.200
42227
42227.200
42233
42233.200
42234
42234.200
关键字
cables
connectors
Cable entry systems
分支:
Germany
Eschach 73569
icotek GmbH
Headquarters
Bischof-von-Lipp-Str.1
Eschach
+49 (0) 7175 923 80 - 0
+49 (0) 7175 923 80 - 50
www.icotek.com