過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
关键字: 3
8
濃縮物
8
单位
8
文件类型
8
類別
8
分類
8
icotek
Column2
(VAR8)
8
EAN
(EAN)
8
Headline product family
(HEADLINE_PRODUCT_FAMILY)
8
Article name
(ARTICLE_NAME)
8
Short description
(SHORT_DESCRIPTION)
8
Product description
(PRODUCT_DESCRIPTION)
8
PU
(PU)
8
IP protection class
(IP_PROTECTION_CLASS)
8
UL Type Rating
(UL_TYPE_RATING)
8
Flame class
(FLAME_CLASS)
8
Operating temperature min.
(OPERATING_TEMPERATURE_MIN_)
8
Operating temperature max.
(OPERATING_TEMPERATURE_MAX_)
8
Material frame
(MATERIAL_FRAME)
8
Height
(HEIGHT)
8
Width
(WIDTH)
8
Length
(LENGTH)
8
Mounting height
(MOUNTING_HEIGHT)
8
Cut-out size
(CUT_OUT_SIZE)
8
No. of screw holes
(NO__OF_SCREW_HOLES)
8
過濾
icotek CAD產品目錄
KEL 24-E
在這裡您可以找到 icotek 的 CAD 模型
添加目錄搜索
Preferred catalog language
EN
目錄篩檢程式
所有配送國家/地區
所有市場
...
icotek
Cable entry systems for cables with connectors
KEL
KEL 24-E
icotek
Cable entry systems for cables with connectors
KEL
KEL 24-E
42207
42207.200
42208
42208.200
42209
42209.200
49056
49056.200
关键字
cables
connectors
Cable entry systems
分支:
Germany
Eschach 73569
icotek GmbH
Headquarters
Bischof-von-Lipp-Str.1
Eschach
+49 (0) 7175 923 80 - 0
+49 (0) 7175 923 80 - 50
www.icotek.com