過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
关键字: 3
5
濃縮物
5
单位
5
文件类型
5
類別
5
分類
5
icotek
EAN
(EAN)
5
Headline product family
(HEADLINE_PRODUCT_FAMILY)
5
Article name
(ARTICLE_NAME)
5
Short description
(SHORT_DESCRIPTION)
5
Product description
(PRODUCT_DESCRIPTION)
5
PU
(PU)
5
IP protection class
(IP_PROTECTION_CLASS)
5
UL Type Rating
(UL_TYPE_RATING)
5
Flame class
(FLAME_CLASS)
5
Operating temperature min.
(OPERATING_TEMPERATURE_MIN_)
5
Operating temperature max.
(OPERATING_TEMPERATURE_MAX_)
5
Colour
(COLOUR)
5
Material frame
(MATERIAL_FRAME)
5
Mounting height
(MOUNTING_HEIGHT)
5
External diameter
(EXTERNAL_DIAMETER)
5
Thread length
(THREAD_LENGTH)
5
Cut-out size, metric
(CUT_OUT_SIZE__METRIC)
5
Cut-out size, round
(CUT_OUT_SIZE__ROUND)
5
Suitable for grommets
(amount) 1 (SUITABLE_FOR_GROMMETS__AMOUNT__1)
5
過濾
icotek CAD產品目錄
KVT-ER
在這裡您可以找到
KVT-ER 25, KVT-ER 32, KVT-ER 50, KVT-ER 63
區域中的 icotek 的 CAD 模型
添加目錄搜索
Preferred catalog language
EN
目錄篩檢程式
所有配送國家/地區
所有市場
...
icotek
Cable glands for cables with connectors
KVT-ER
icotek
Cable glands for cables with connectors
KVT-ER
KVT-ER 25
KVT-ER 32
KVT-ER 50
KVT-ER 63
关键字
cables
connectors
Cable glands
分支:
Germany
Eschach 73569
icotek GmbH
Headquarters
Bischof-von-Lipp-Str.1
Eschach
+49 (0) 7175 923 80 - 0
+49 (0) 7175 923 80 - 50
www.icotek.com