目錄: 7
9647
DME
(5165)
PlaSteel
(2515)
Intercom
(877)
Rigon
(517)
Märkische Stanz-Partner
(334)
STRACK
(187)
Bordignon
(52)
未找到?索取產品目錄
关键字: 54
9647
单位
9647
文件类型
9647
類別
187
分類
187
標準
9647
過濾
DIN 1530 CAD 目录
DIN 1530)标准的顶针由钨钒合金工具钢制成,材料编号为 1.2210、1.2516 或类似材料。
目錄篩檢程式
所有配送國家/地區
所有市場
...
Standards
DIN
1x
15x
DIN 1530
Standards
DIN
1x
15x
DIN 1530
Core pins - hardened
AHX Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
Ejector Pin Hardened Type EAV
DME - Mat. 1.2210 - ISO 6751 (DIN 153...
Ejector pins - bath nitrided
TA Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
Ejector pins - bath nitrided
TC Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material 1.2344
Ejector pins - hardened
AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (~1.2067)
Ejector pins - hardened
CH Typ(e) DIN 1530/ISO 8694, 250°C, Material 1.2210
Ejector pins - hardened
D Typ(e) DIN 1530, 250°C, Material 1.2210
Ejector pins - nitrided
A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
Ejector pins - nitrided
C Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material 1.2344
F2R - Hardened Flat Ejector Pin
DME - Mat. 1.2210 - ISO 8693 (DIN 1530 A) Form FAH
F2RC - Flat ejector 2R harden
DME - Mat. 1.2067 - DIN1530/ISO8...
F2RL - Ejector long blade 2xR
DME - Mat. 1.2067 - DIN1530/ISO8693
F2RLC - Ejector long blade 2xR DLC
DME - Mat. 1.2067 - DIN1530/ISO8...
F4R - Hardened Flat Ejector Pin
DME - Mat. 1.2210 - ISO 8693 (DIN 1530 A) Form FAH
F4RC - Flat Ejector 4R hardened, DLC
DME - Mat. 1.2067 - DIN1530/ISO8...
F4RL - Ejector long blade 4xR
DME - Mat. 1.2067 - DIN1530/ISO8693
F4RLC - Ejector long blade 4xR DLC
DME - Mat. 1.2067 - DIN1530/ISO8...
FK - Flat ejector pin hardened
DME - Mat. 1.2067 - DIN1530/ISO8693
FKLB - Ejector long blade hardened
DME - Mat. 1.2067 - DIN1530/ISO8...
FW - Flat ejector pin hardened
DME - Mat. 1.2344 - DIN1530/ISO8693
Metric Core Pins
DIN 1530, Type AH 250°C, Material 1.2210 (L-2), Hardened
Metric Ejector Pins Flat Type
Flat Type FW,DIN 1530 500°-550° C, Material 1.234...
N275 Form D
Ejector pins according to DIN 1530 / ISO 6751 N275 form D
N276 form AH hardened
Ejector pins according to DIN 1530 / ISO 6751-N276 for...
N277 form A Nitrated
Ejector pins according to DIN 1530 / ISO 6751 N277 form A Ni...
N278 form CH hardened - N279 form C nitrated
Ejector pins according to DI...
PAS.03
Hardened Ejector Pins DIN ISO 6751 DIN 1530 Shape D
PAS.04
Hardened Ejector Pins DIN 1530
PAS.05
Hardened Ejector Pins DIN 1530
Performance core pins
PCM Typ(e) DIN 1530/ISO 6751, 350°C - Mat. Beryllium-free ...
R0101
Nitrided ejector pin cylindrical head DIN1530/ISO6751 - A
R0102
Nitrided oxidation coated ejector pin cylindrical head DIN1530/ISO6...
R0104
Perforable nitrided ejector pin cylindrical head DIN1530/ISO6...
R0105
Hardened ejector pin cylindrical head DIN1530/ISO6751 - AH
R0106
Non-nitrided core pin DIN1530/ISO6751 - AHX
R0107
Copper ejector pin cylindrical head (beryllium - free) DIN1530/ISO6...
R0108
Nitrided blade ejector pin DIN1530/ISO8693 - ELN
R0109
Hardened blade ejector pin DIN1530/ISO8693 - ELT
R0110
Nitrided stepped ejector pin DIN1530/ISO8694 - C
R0111
Hardened stepped ejector pin DIN1530/ISO8694 - CH
R0112
Nitrided ejector pin conical head DIN1530 - DN
R0667
Hardened blade ejector pin DIN1530/ISO8693 with two angle radii
R0668
Hardened blade ejector pin DIN1530/ISO8693 with four angle radii
RPA11
Plasma nitrided and oxidated ejector pins DIN 1530 Forma A
TH750
Ejector pins, hardened, DIN 1530 A – ISO 6750
Z100
Auswerferstift, Kopf 60° (~DIN 1530-D)