AN

AN 735 Clamps, Loop Type Bonding
AN 960 Washers, Flat
AN 101001-101900 Bolts, hex. head, steel
AN 101901-102800 Bolts, hex., drilled shank, steel
AN 102801-103700 Bolts, drilled hex. head, (one hole), steel
AN 103701-104600 Bolts, drilled hex. head, steel, (six holes)
AN 104601-105500 Bolts, hex.head, corrosion-resistant, steel
AN 105501-106400 Bolts, hex. head, drilled shank, corrosion-resistant, steel
AN 106401-107300 Bolts, hex. drilled head, (one hole), corrosion-resistant, steel
AN 107301-108200 Bolts, hex. drilled head, (six holes), corrosion-resistant, steel
AN 148551-149350 Bolts, socket head, 6-hole drilled, .190-.625
AN 173-186 Bolts, aircraft, close tolerance
AN 21-37 Bolts - clevis
AN 121551-121575 Nuts, castle., hex.
AN 256 Nuts, self locking, plate, right angle, 250°F
AN 315 Nuts, plain, hexagon, airframe
AN 316 Nuts, jam, hexagon
AN 818 Nut, tube coupling, short
AN 121501-121550 Nuts & Plain
AN 123301-123428 Rivets, solid, universal head