ASNA

ASNA 0005 Static sealing rings BS type
ASNA 0014 Spring pins
ASNA 0019-FL Spherical bearing rod ends normal and reinforced series, type FL
ASNA 0019-RD Spherical bearing rod ends normal and reinforced series, type RD
ASNA 0019-RG Spherical bearing rod ends normal and reinforced series, type RG
ASNA 0019-TD Spherical bearing rod ends normal and reinforced series, type TD
ASNA 0019-TG Spherical bearing rod ends normal and reinforced series, type TG
ASNA 0021 Clamps, Type P
ASNA 0022 Symmetrical cable clamps
ASNA 0023 Pins ''pip'' double-action metric series
ASNA 0024 Washers
ASNA 0026 Blind bolts with 100° countersunk heads
ASNA 0027 Blind bolts cylindrical head
ASNA 0032 Clamps with endless screw and wide strip
ASNA 0033 Tangential worm-type clamps with thin clamp band
ASNA 0038 Thin hexagon nuts with standard step
ASNA 0039 Lockwashers - Internal tab type
ASNA 0040 Back threads with or without stopping, metric series
ASNA 0044 Low hexagonal castellated nuts self-locking, in cadmium-plated steel + chromating classification 450 Mpa (At ambient temperature) / 120°C
ASNA 0045 High hexagonal castellated nuts self-locking, in cadmium-plated steel + chromating classification 900 Mpa (At ambient temperature) / 120°C
ASNA 0066 Rosan type inserts studs, with or without pin holes
ASNA 0067 Rosan type mounting inserts, bushes with or without slots
ASNA 0068 Rosan type mounting inserts locking rings, with serrated sectors
ASNA 0070 Shims - Anchor nut bearing
ASNA 0071 Saddle washer (Outer) for tube
ASNA 0077 Rivets blind 100° countersunk head
ASNA 0078 Rivets blind flattened round head
ASNA 0081 I Blind bolts with self-locking 100° countersunk head, Type I - 100° countersunk head blind bolt with triple lobe locking
ASNA 0081 II Blind bolts with self-locking 100° countersunk head, Type II - 100° countersunk head blind bolt with 3 120°- point locking
ASNA 0081 III Blind bolts with self-locking 100° countersunk head, Type III - 100° countersunk head blind bolt with 3 120°- point locking and immobilisation nut
ASNA 0082 I Blind bolts with self-locking hexagonal head, Type I - Hexagonal head blind bolt
ASNA 0082 II Blind bolts with self-locking hexagonal head, Type II - Hexagonal head blind bolt with 3 120°- point locking
ASNA 0082 III Blind bolts with self-locking hexagonal head, Type III - Hexagonal head blind bolt with 3 120°- point locking and immobilisation nut
ASNA 0085 Short-thread screws - 100° countersunk head.Six-lobe recess ISO M thread
ASNA 0086 Coutersunk head screw 100 fully threaded with six-lobe recess ISO M thread
ASNA 0088 Raised-head screw  fully threaded with six-lobe recess ISO M thread
ASNA 0099 Shallow raised-head screw fully threaded with six- lobe recess iso m thread
ASNA 0106 Clamping clips stainless steel strap
ASNA 0113 Rivet burrs
ASNA 0134 Ingle row rigid ball bearings for meduim loads - Sealed type
ASNA 0137 Bearings, rigid, single-row with inner race skirt and lightened flange alignment bush sealed type
ASNA 0161 Ball bearing, rigid, single-row - lightened flanged alignment ring - sealed type-reduced radial clearance-in corrosion-resistant steel
ASNA 0162 Bearings, rigid, single-row with inner race skirt and lightened flange alignment bush sealed type, reduced radial clearance in corrosion-resistant steel
ASNA 0163 Balljoint end-fittings with adjustable self-lubricating insert reduced pivoting torque in corrosion resistant steel
ASNA 0164 Special wide cross-recessed head screws, ISO thread
ASNA 0176 Internal overlapping teeth lockwashers
ASNA 0184 A Lockwashers for slotted nuts, light series, type A
ASNA 0184 B Lockwashers for slotted nuts, light series, type B
ASNA 0192 Coupling nuts SIM threads
ASNA 0193 Sockets solder
ASNA 0211 1 Lockwashers, radially serrated
ASNA 0211 2 Lockwashers, radially serrated
ASNA 0211 C Lockwashers, radially serrated
ASNA 0212 Ferrules with ball bearing joints and screw
ASNA 0220 Special Screw with wide offset cruciform head. MJ-Thread
ASNA 0221 Clamping nuts self-locking, floating quick installation or removal MJ profile
ASNA 0243 Elastic cords
ASNA 0265 Milled washers, cadmium + chromium-plated steel
ASNA 0271 Removable anchor nuts in cages, in corrosion resisting steel, Classification 1100MPa (At ambient temperature) / 425°C MJ profile
ASNA 0298 Retaining rings in passivated corrosion-resistant steel
ASNA 0313 Bihexagonal- Head bolt short thread cadmium plated steel classification 1100 MPa
ASNA 0314 Braking rings in cadmium-plated steel
ASNA 0334 Threaded sockets in cadmium - plated steel
ASNA 0341 Bolts, blind 100° countersunk head
ASNA 0342 Bolts, Blind Cylindrical Head
ASNA 0344 Serrated crimp nut in cadmium-plated steel classification 1100MPa
ASNA 0363 Blind bolts with large rounded head
ASNA 2050 Rivets - Aluminium alloy, round flat head, for automatic or not installation
ASNA 2051 Rivets - Aluminium alloy, head 100° CSK, for automatic or not installation
ASNA 2154 Adjustable toggle joints
ASNA 2380 A Setscrews - headless, Type A
ASNA 2380 B Setscrews - headless, Type B
ASNA 2380 D Setscrews - headless, Type D
ASNA 2380 E Setscrews - headless, Type E
ASNA 2380 F Setscrews - headless, Type F
ASNA 4246 Extruded p.t.f.e tubes for temperatures between -70°c and + 250°c