Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Empty enclosure
Enclosure components
Supplementary enclosure components
1056723 - HSCP-CB 3U-7035
PHOENIX CONTACT
...
Enclosure components
Supplementary enclosure components
1056723 - HSCP-CB 3U-7035
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1056723
Vertical Mode
Expand Table
Reset filters
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Color number according to RAL
AAT099
flammability rating of the insulating material (based on UL 94)
BAC140
color of housing
BAA097
GLN of manufacturer
AAY812
Number of content units per order unit
NOCUPEROU
1
1056723
HSCP-CB 3U-7035
Fastening clip
ME-IO Blockbelt, for 3 PCB connectors, color: light gray (similar RAL 7035)
Phoenix Contact GmbH & Co. KG
23
4055626697819
7035
V0
light grey
4063151
1
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
PHOENIX CONTACT
- 1056723
訂購編碼
1056723
Shorttext
Fastening clip
Longtext
ME-IO Blockbelt, for 3 PCB connectors, color: light gray (similar RAL 7035)
上次修改
11.02.2026 08:34:01
單位
关键字
CONTACT
Electric engineering
Empty enclosure
Enclosure components
Supplementary enclosure components
automation
process control engineering
分類
CNS
CNSERPBASE Object Properties
Description long
ME-IO Blockbelt, for 3 PCB connectors, color: light gray (similar RAL 7035)
Description short
Fastening clip
GTIN-Code
4055626697819
Order Number
1056723
ECLASS 14.0
27-19-06-05 补充性的外壳组件
Product type
HSCP-CB 3U-7035
GTIN
4055626697819
product article number of manufacturer
1056723
Manufacturer name
Phoenix Contact GmbH & Co. KG
address of additional link
http://www.phoenixcontact.com/product/1056723
Color number according to RAL
7035
Manufacturer product description
ME-IO Blockbelt, for 3 PCB connectors, color: light gray (similar RAL 7035)
Manufacturer product designation
Fastening clip
GLN of manufacturer
4063151
color of housing
light grey
flammability rating of the insulating material (based on UL 94)
V0
ECLASS 13.0
27-19-06-05 补充性的外壳组件
Product type
HSCP-CB 3U-7035
GTIN
4055626697819
product article number of manufacturer
1056723
Manufacturer name
Phoenix Contact GmbH & Co. KG
address of additional link
http://www.phoenixcontact.com/product/1056723
Color number according to RAL
7035
Manufacturer product description
ME-IO Blockbelt, for 3 PCB connectors, color: light gray (similar RAL 7035)
Manufacturer product designation
Fastening clip
GLN of manufacturer
4063151
color of housing
light grey
flammability rating of the insulating material (based on UL 94)
V0
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)