2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

10925-71-1115

Expand Table
EN
1/5
预览图
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
Spannbereich
H
Approx. weight
GEW [kg]
United Nations Standard Products and Services code
UNSPSC
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
10925-71-1110
Steel
10
0.0960
39121708
Infotext
Yes
73269098
4067932171198
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
10925-71-1115
Steel
15
0.1100
39121708
Infotext
Yes
73269098
4067932171204
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
10925-71-1120
Steel
20
0.1200
39121708
Infotext
Yes
73269098
4067932171211
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
10925-71-1125
Steel
25
0.1230
39121708
Infotext
Yes
73269098
4067932171228
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
顯示壓縮表示形式(4 Produkt)
訂購編碼10925-71-1115
ShorttextBeam clamps for C-profile mounting rails System 28 and 41
上次修改28.11.2025 05:55:14
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties